PTU-D300 Models

Pan-Tilt Unit-D300 Models

The PTU-D300 is a family of high-performance pan-tilt units that provide accurate real-time positioning of cameras, lasers, antenna, or other payloads to over 90 lbs. The PTU-D300 model family are fully weatherized, offer continuous pan rotation, internal wiring for payload signals, and are designed for harsh environments in fixed and mobile applications. The E Series models offer integral Ethernet/web interface, programmable ranges of motion, and improved motion control fidelity.

  • Fully weatherized (IP67)
  • Continuous pan rotation with internal wiring
  • Compact
  • Rugged
  • High Duty Cycles
  • Ideal for fixed or mobile applications
  • Optional Gig E to payload

 

PTU-D300E Models

  D300E D300E D300-RF D300-ISM D300-EX D300E-HS
  D300E D300E GigE D300-RF D300E-ISM D300E-EX D300E-HS
Max Payload (Lbs.) 35/70 (top/side) 35/70 (top/side) 35/70 (top/side) 40/20 (top/side) 60/90 (top/side) 25/40 (top/side)
Position Resolution (°)* 0.006 0.006 0.006 0.006 0.003 0.012 pan / 0.006 tilt
Max Speed (°/Sec) 50 50 50 50 22 90 pan / 50 tilt
Weight (Lbs.) 28 28 32 28 26 26
Stabilization No Option Option Yes No No
Payload Bracket Top+Side, Top+Dual-side Top+Side, Top+Dual-side Top+Side, Top+Dual-side Top+Side, Top+Dual-side Top+Dual-side Top+Dual-side
Payload Pass-throughs 9-13 Gigibit Ethernet Configerable RF (DC-18GHz) plus 9 9-13 9-13 9-13
Features Ethernet, programmable motion ranges Ethernet, programmable motion ranges Single RF pass through channel Inertial stabilization, Ethernet, programmable ranges Ethernet, programmable motion ranges High speed pan, Ethernet, programmable ranges
  View Model View Model View Model View Model View Model View Model

 

* Pan-tilts support 1/2, 1/4, and 1/8 microstep modes as well as autostep mode, all software configurable. Quoted resolutions are for 1/8 step mode. Firmware default is 1/2 step. Torque and speeds are somewhat reduced at 1/4 and 1/8 step modes.