PTU-D300 Models

Pan-Tilt Unit-D300 Models

The PTU-D300 is a family of high-performance pan-tilt units that provide accurate real-time positioning of cameras, lasers, antenna, or other payloads to over 90 lbs. The PTU-D300 model family are fully weatherized, offer continuous pan rotation, internal wiring for payload signals, and are designed for harsh environments in fixed and mobile applications. The E Series models offer integral Ethernet/web interface, programmable ranges of motion, and improved motion control fidelity.

  • Fully weatherized (IP67)
  • Continuous pan rotation with internal wiring
  • Compact
  • Rugged
  • High Duty Cycles
  • Ideal for fixed or mobile applications
  • Optional Gig E to payload

 

Features & Benefits

Feature Benefit to OEM's and Systems Integrators
Complete and proven control interface; Flexible mounting for single and multi-part payloads; Built-in RS-232/485 Reduce development/integration time
Proven system component; headroom for broad feature set Minimize technical risk
High level, full-featured real-time command protocol Speed time to market
Low-cost, off-the-shelf solution readily available; Fast integration with other system elements Minimize development cost
Rugged design; Supports 100% duty cycles Lower cost of operation
Fully sealed, weatherized design (IP67); Wide temperature ranges. Reliable harsh weather operation
Optional Gig E to payload benefit Eliminate external cables