Pan-Tilt Unit-D100 Models
The PTU-D100E is a family of mid-size pan-tilt units that provide accurate real-time positioning of cameras, lasers, antenna, or other payloads up to 25 lbs. The PTU-D100E model family are fully weatherized, offer continuous pan rotation, integrated controller, internal wiring for payload signals, and are designed for harsh environments in fixed and mobile applications. The E Series models offer integral Ethernet/web interface, programmable ranges of motion, and improved motion control fidelity.
- Fully weatherized (IP67)
- Continuous pan rotation with internal wiring
- Light weight (18.5 lbs)
- Rugged
- High Duty Cycles
- Ideal for fixed or mobile applications
Features & Benefits
| Feature | Benefit to OEM's and Systems Integrators |
| Complete and proven control interface; Flexible mounting for single and multi-part payloads; Built-in RS-232/485 | Reduce development/integration time |
| Proven system component; headroom for broad feature set | Minimize technical risk |
| High level, full-featured real-time command protocol | Speed time to market |
| Low-cost, off-the-shelf solution readily available; Fast integration with other system elements | Minimize development cost |
| Rugged design; Supports 100% duty cycles | Lower cost of operation |
| Fully sealed, weatherized design (IP67); Wide temperature ranges. | Reliable harsh weather operation |