PTU-D100 Models

Pan-Tilt Unit-D100 Models

The PTU-D100E is a family of mid-size pan-tilt units that provide accurate real-time positioning of cameras, lasers, antenna, or other payloads up to 25 lbs. The PTU-D100E model family are fully weatherized, offer continuous pan rotation, integrated controller, internal wiring for payload signals, and are designed for harsh environments in fixed and mobile applications. The E Series models offer integral Ethernet/web interface, programmable ranges of motion, and improved motion control fidelity.

  • Fully weatherized (IP67)
  • Continuous pan rotation with internal wiring
  • Light weight (18.5 lbs)
  • Rugged
  • High Duty Cycles
  • Ideal for fixed or mobile applications

 

PTU-D100 Models

  D100E D100-ISM D100E-EX
  D100E D100E-ISM D100E-EX
Max Payload (Lbs.) 25 20 25
Position Resolution (°)* 0.0075 0.0075 0.0075
Max Speed (°/Sec) 120 120 120/50
Payload Pass-throughs
9-17
9-17
9-17
Weight (Lbs.) 20.2 21 20.2
Stabilization No Yes No
Features Ethernet, programmable motion ranges Ethernet, programmable motion ranges
 
  View Model View Model View Model

 

* Pan-tilts support 1/2, 1/4, and 1/8 microstep modes as well as autostep mode, all software configurable. Quoted resolutions are for 1/8 step mode. Firmware default is 1/2 step. Torque and speeds are somewhat reduced at 1/4 and 1/8 step modes.