Pan-Tilt Unit-D100E
The PTU-D100E is designed for high-speed, accurate positioning of camera, laser, antenna, or other payloads up to 25 lbs. or more. The integrated controller includes Ethernet connectivity, programmable ranges of motion, and improved motion control fidelity. It is fully weatherized, vibration tolerant offers mil-style connectors for outdoor fixed and mobile applications. Payload bracketing options include top mount, or dual-side mount.
- Continuous pan with integrated slip-ring
- Compact
- Light Weight
- Rugged, all-weather design
- High Duty Cycles
- Integrated Ethernet
- Programmable ranges of motion
Specifications
| Max Payload Weight (nominal) | 25 lbs (side mount) |
| Position Resolution (°)* | 0.0075° |
| Min Pan Speed | 0.0075° / Sec. |
| Max Pan Speed | 120° / Sec. |
| Min Tilt Speed | 0.0075 °/ Sec. |
| Max Tilt Speed | 120° / Sec. |
| Pan Range | Nx360-continous (with optional slip-ring) |
| Tilt Range | -30°/+90° |
| Weight | 20.2 lbs |
| Height | 13.63" (with top bracket) |
| Operating Voltage | 12-30VDC |
| Environmental | IP67 |
| Operating Temperature | -30°C to +70°C |
* Pan-tilts support 1/2, 1/4, and 1/8 microstep modes as well as autostep mode, all software configurable. Quoted resolutions are for 1/8 step mode. Firmware default is 1/2 step. Torque and speeds are somewhat reduced at 1/4 and 1/8 step modes.