PTU-D48 Models

Pan-Tilt Unit-D48 E-Series Models

The PTU-D48 E-Series (PTU-D48E) is a family of compact pan-tilt units that provide accurate real-time positioning of cameras, lasers, antenna, or other payloads up to 15lbs. The PTU-D48E model family are fully weatherized, offer integrated controller and internal wiring with slip-ring for payload signals, and are designed for harsh environments in fixed and mobile applications. The PTU-D48E models offer integrated Ethernet, high-resolution digital encoders, programmable ranges of motion and more. The light weight of the unit (<12 lbs.) makes them ideal for pole-mount or mobile applications.

  • Fully weatherized (IP67)
  • Compact, light weight
  • Rugged
  • High Duty Cycles
  • Ideal for fixed or mobile applications

 

Features & Benefits

Feature Benefit to OEM's and Systems Integrators
Complete and proven control interface; Flexible mounting for single and multi-part payloads; Built-in RS-232/485 Reduce development/integration time
Proven system component; headroom for broad feature set Minimize technical risk
High level, full-featured real-time command protocol Speed time to market
Low-cost, off-the-shelf solution readily available; Fast integration with other system elements Minimize development cost
Rugged design; Supports 100% duty cycles Lower cost of operation
Fully sealed, weatherized design (IP67); Wide temperature ranges. Reliable harsh weather operation