Pan-Tilt Unit-D48 E-Series Models
The PTU-D48 E-Series (PTU-D48E) is a family of compact pan-tilt units that provide accurate real-time positioning of cameras, lasers, antenna, or other payloads up to 15lbs. The PTU-D48E model family are fully weatherized, offer integrated controller and internal wiring with slip-ring for payload signals, and are designed for harsh environments in fixed and mobile applications. The PTU-D48E models offer integrated Ethernet, high-resolution digital encoders, programmable ranges of motion and more. The light weight of the unit (<12 lbs.) makes them ideal for pole-mount or mobile applications.
- Fully weatherized (IP67)
- Compact, light weight
- Rugged
- High Duty Cycles
- Ideal for fixed or mobile applications
PTU-D48E Models
| D48E | D48E-ISM | |
| Max Payload (1bs.) | 15 | 10 |
| Position Resolution (°)* | 1.003/0.006 | 1.003/0.006 |
| Max Speed (°/Sec) | 100/50 | 100/50 |
| Wiring | Internal/Slip-Ring (optional) | Internal/Slip-Ring (optional) |
| Weight (1bs.) | ~11 | <13 |
| View Model | View Model |
* Pan-tilts support 1/2, 1/4, and 1/8 microstep modes as well as autostep mode, all software configurable. Quoted resolutions are for 1/8 step mode. Firmware default is 1/2 step. Torque and speeds are somewhat reduced at 1/4 and 1/8 step modes.