PTU-D48E

Pan-Tilt Unit-D48E

The PTU-D48E is the next-generation configuration of the popular PTU-D48 model. It is designed for high-speed, accurate positioning of camera, laser, antenna or other payloads to 15 lbs. The E-Series electronics include integrated Ethernet, improved motion performance, programmable ranges of motion, and more. The PTU-D48E features internal wiring with slip-ring for 360-continuous pan. Bracketing options include top, side, and side+top. A single mil-style connector carries all pan-tilt and payload signals, providing simple and reliable installation and operation.

  • Payloads to 15 lbs
  • Small form-factor
  • Under 12 lbs.
  • Tilt position resolution of 0.003°
  • Pan speeds up to 100° / Sec.
  • Wide range DC voltage input
  • Built-in Ethernet
  • Programmable ranges of motion

 

Specifications

 

PTU-D48E Datasheet

 

Max Payload Weight (nominal) 15 lbs
Pan Position Resolution (°)* 0.006° (with microstep)
Tilt Position Resolution (°)* 0.003° (with microstep)
Min Pan Speed 0.006° / Sec.
Max Pan Speed 100° / Sec.
Min Tilt Speed 0.003 °/ Sec.
Max Tilt Speed 50° / Sec.
Pan Range Nx360-continous
Tilt Range -30°/+90°
Weight 11 lbs
Height 10.46" (with top bracket)
Operating Voltage 12-30VDC
Environmental IP67
Operating Temperature -30°C to +70°C

 

* Pan-tilts support 1/2, 1/4, and 1/8 microstep modes as well as autostep mode, all software configurable. Quoted resolutions are for 1/8 step mode. Firmware default is 1/2 step. Torque and speeds are somewhat reduced at 1/4 and 1/8 step modes.