PTU-D46-17

Pan-Tilt Unit-D46-17

The PTU-D46-17 is designed for high-speed, accurate positioning of camera, laser, antenna, or other payloads up to 6 lbs. or more at speeds up to 300 degrees/second.

  • Payloads to 6 lbs
  • Miniature form-factor (<5.2" tall)
  • Under 3 lbs.
  • Position resolution of 0.051° (1/2 step)
  • Speeds up to 300° / Sec.
  • Wide range DC voltage input