PTU-D46-17

Pan-Tilt Unit-D46-17

The PTU-D46-17 is designed for high-speed, accurate positioning of camera, laser, antenna, or other payloads up to 6 lbs. or more at speeds up to 300 degrees/second.

  • Payloads to 6 lbs
  • Miniature form-factor (<5.2" tall)
  • Under 3 lbs.
  • Position resolution of 0.051° (1/2 step)
  • Speeds up to 300° / Sec.
  • Wide range DC voltage input

 

Specifications

PTU-D46 Datasheet

 

Max Payload Weight (nominal) 6 lbs.
Position Resolution (°)* 0.05143 (1/2 step), 0.0123 (1/8 step)
Min Pan Speed 0.0123° / Sec.
Max Pan Speed 300° / Sec.
Min Tilt Speed 0.0123 °/ Sec.
Max Tilt Speed 300° / Sec.
Pan Range +/-180°
Tilt Range +31°/-80°
Weight 3 lbs(not including 8oz controller)
Height 5.2"
Operating Voltage 9-30VDC
Environmental IP65 (with weatherization option)
Operating Temperature -20°C to +60°C

 

* Pan-tilts support 1/2, 1/4, and 1/8 microstep modes as well as autostep mode, all software configurable. Quoted resolutions are for 1/8 step mode. Firmware default is 1/2 step. Torque and speeds are somewhat reduced at 1/4 and 1/8 step modes.