Pan-Tilt Unit-D46-70
The PTU-D46-70 is designed for high-speed, accurate positioning of camera, laser, antenna, or other payloads up to 9 lbs. or more at speeds up to 60 degrees/second.
- Payloads to 9 lbs
- Miniature form-factor (< 5.2" tall)
- Under 3 lbs.
- Position resolution of 0.013° (1/2 step)
- Speeds up to 60° / Sec.
- Wide range DC voltage input