PTU-D46-17

Pan-Tilt Unit-D46-17P70T

The PTU-D46-17P70T is designed for high-speed, accurate positioning of camera, laser, antenna, or other payloads up to 9 lbs. or more. It uses different gearing on the pan vs. tilt axes to provide fast pan speeds, while retaining maximum tilt payload capacity.

  • Payloads to 9 lbs
  • Miniature form-factor (< 5.2" tall)
  • Under 3 lbs.
  • Tilt Position resolution of 0.013° (1/2 step)
  • Speeds up to 300° / Sec.
  • Wide range DC voltage input

 

Options & Accessories

Quick Configuration Guide - product configuration and accessories details

 

Options

  • Weatherized - weatherization for outdoor use
  • Nodal Gimbal - allows alignment of camera focal point with rotational axes
  • Extended I/O - extra i/o ports for camera, trackball, auxiliary serial device

Accessories

  • Controller cables - alternate cable lengths from 3' to 56'
  • Trackball - for manual control without computer (requires Extended I/O)
  • Power Supply - 110/220VAC International power supply
  • Networking - RS-485 multi-drop network wiring kit
  • Side-mount payload bracket
  • Geo-Pointing Module (provides general Ethernet/IP interface, and/or Geo-Pointing functions)