Pan-Tilt Unit-D47 Models
The PTU-D47 computer-controlled pan/tilt is compact, lightweight, versatile, and field-proven across hundreds of applications. It offers a low-cost, off-the-shelf solution for positioning camera, laser, antenna, or other payloads up to 12 pounds. It features a fully-integrated, mil-style controller with a single weatherized connection for power and pan/tilt control, as well as payload signal management (optional) in outdoor fixed and mobile applications. The side-mount bracket allows positioning payloads for a lower center-of-gravity, and for mounting multiple payloads (top and side).
- Payloads to 12 lbs
- Small form-factor (<6.5" tall)
- Under 5.4 lbs
- Tilt position resolution of 0.003° (with microstep)
- Pan speeds up to 300° / Sec.
- Wide range DC voltage input
Options & Accessories
Quick Configuration Guide - product configuration and accessories details
Options
- Payload pass-through wiring
Accessories
- Breakout cable
- Power Supply
- Geo-Pointing Module (provides general Ethernet/IP interface, and/or Geo-Pointing functions)