Pan-Tilt Unit-D47 Models
The PTU-D47 computer-controlled pan/tilt is compact, lightweight, versatile, and field-proven across hundreds of applications. It offers a low-cost, off-the-shelf solution for positioning camera, laser, antenna, or other payloads up to 12 pounds. It features a fully-integrated, mil-style controller with a single weatherized connection for power and pan/tilt control, as well as payload signal management (optional) in outdoor fixed and mobile applications. The side-mount bracket allows positioning payloads for a lower center-of-gravity, and for mounting multiple payloads (top and side).
- Payloads to 12 lbs
- Small form-factor (<6.5" tall)
- Under 5.4 lbs
- Tilt position resolution of 0.003° (with microstep)
- Pan speeds up to 300° / Sec.
- Wide range DC voltage input
Specifications
PTU-D47 Datasheet
| Max Payload Weight (nominal) | 12 lbs. |
| Position Resolution (°)* | 0.013 (1/2 step), 0.0032 (1/8 step) |
| Min Pan Speed | 0.003° / Sec. |
| Max Pan Speed | 300° / Sec. |
| Min Tilt Speed | 0.013°/ Sec. |
| Max Tilt Speed | 60° / Sec. |
| Pan Range | +/-159° |
| Tilt Range | -47°/+31° |
| Weight | 5.38 lbs |
| Height | 6.493" |
| Operating Voltage | 9-30VDC |
| Environmental | IP66 |
| Operating Temperature | -20°C to +60°C |
* Pan-tilts support 1/2, 1/4, and 1/8 microstep modes as well as autostep mode, all software configurable. Quoted resolutions are for 1/8 step mode. Firmware default is 1/2 step. Torque and speeds are somewhat reduced at 1/4 and 1/8 step modes.