Software & Controllers

Software and ControllersFLIR Motion Control Systems pan-tilts are designed for computer control with high-performance two-way interfaces. All units provide serial pan-tilt control interface (RS-232 and/or RS-485). E Series units also provide Ethernet control interfaces. Both ASCII and binary format control protocols are supported. A high-performance C API/SDK is available for integrating control into a custom application. See the “Software” tab below for further information on the software interfaces.

 

A ruggedized joystick controller option is available for PTU-D47, PTU-D48E, PTU-D100E, and PTU-D300E models.

 

E Series models provide a built-in web interface for simple configuration and control of pan-tilts from a web browser.

 

E Series pan-tilts also have built-in support for the Pelco-D protocol providing compatibility with many standard 3rd party applications and hardware joystick/controllers.

 

FLIR MCS pan-tilts can be controlled as follows:

  • Simple ASCII commands sent from a custom program over serial or Ethernet
  • Simple ASCII commands typed into a terminal program and sent over serial or Ethernet
  • Binary commands send from the PTU-SDK
  • Web interface – web browser access to built-in pages for configuration and simple control
  • 3rd party software applications that support Pelco-D, or native MCS protocol (e.g, FLIR Sensors Manager, LabVIEW, others)
  • Any host software or device supporting Pelco-D
  • Video trackers that have been qualified with FLIR MCS pan-tilts (contact sales for details)
  • Rugged joystick control (PTU-DCJ)

 

Joystick Controller

Rugged Controller

The PT-DCJ is a rugged joystick/controller for FLIR MCS pan-tilt units. The PT-DCJ provides a plug-and-play solution for manual control of FLIR MCS PTU-D100, PTU-D300, PTU-D47/48 pan-tilt models. The metal enclosure, non-contact joystick, and sealed design provide an ideal solution for harsh vehicle environments including ground, sea, and airborne applications.

 

Functionality:

  • Joystick: controls PTU using velocity commands with magnitude proportional to joystick position. A small deadband accommodates high-vibration environments Simultanous control/motion of pan and tilt positions.
  • Left Button: "Set User Zero" - press and hold to define current PTU position as new user "home".
  • Right Button: "Go to User Zero" - will command pan-tilt to last set User Zero positions. Press and hold will command to absolute 0/0 pan/tilt positions.
  • Power Button: Press and hold to turn off power to PTU.

DCJ Rugged Controller Datasheet

 

Accessories

  • PTU Connection cable