PTU-D46 Models

Pan-Tilt Unit-E46 Models

The PTU-E46 is a family of miniature pan-tilt units that provide accurate real-time positioning of cameras, lasers, antenna, or other small to medium payloads.

  • Compact (3" tall)
  • Light Weight (3 lbs.)
  • Rugged
  • High Duty Cycles
 

 

PTU-E46 Models

  E46-17 E46-70 E46-17P70T
Max Payload (lbs.) 6 9 9
Position Resolution (°)* 0.013 0.003 0.013/0.003 (pan/tilt)
Max Speed (°/Sec) 300 60 300/60