PTU-D300E

Pan-Tilt Unit-D300 E Series GigE

The PTU-D300 E-Series GigE is a precision pan/tilt designed for extreme performance on demanding applications. It provides high-speed, accurate positioning of camera, laser, antenna, or other payloads up to 70 pounds, with a slip ring for Gigabit Ethernet and configurable pass through lines. It features integrated Ethernet, programmable ranges of motion, and enhanced motion control. The PTU-D300E GigE includes a fully integrated controller with single weatherized connection for outdoor fixed and mobile applications.

  • Payloads to 70 pounds
  • Integrated slip-ring for 360-continuous pan rotation
  • Gigabit Ethernet to the payload
  • Software configurable pass through lines
  • Small form factor
  • Under 29 pounds
  • Tilt position resolution down to 0.006°
  • Pan/tilt speeds up to 50°/sec.
  • Wide range DC voltage input
  • Integrated Ethernet
  • Programmable ranges of motion
  • High resolution digital encoders

 

Overview

The PTU-D300 extreme-duty computer-controlled pan-tilt is designed for precise positioning of payloads to 70 pounds. It offers an off-the-shelf solution for positioning cameras, lasers, antennas, or other heavy payloads for both fixed and mobile applications. It includes an integrated slip-ring for continuous pan-rotation applications. Gigabit Ethernet is supported, and routing of pass through lines can be configured in software.

The E Series models offer integral Ethernet/web interface, programmable ranges of motion, and improved motion control fidelity. For more information on the E-Series Models, click here.

The controller is fully integrated. A single mil-style connector provides power and pan-tilt control, as well as payload signal management (optional). Integrated flex-circuitry absorbs tilt motion for all internal wiring to provide long life over high duty cycles.

The built-in command set offers both ASCII and binary formats. This command set supports real-time control at very high command rates with very low and predictable latencies. The rich command set provides fine-grained control of position (absolute and relative), velocity, acceleration and other unit functions. Geo-pointing allows units to be aimed with a latitude, longitude, altitude location. Geo-pointing is built into all E-Series models.