7x50 Binoculars  

ARMASIGHT 7x50

Binoculars

The Armasight 7x50 Daytime Binocular that offers 7x magnification, water-proof construction, builtin range finder reticle purposed for Military, Law Enforcement or an outdoor adventurer’s needs. The Armasight binoculars provides a powerful magnification and crystal clear optics, that deliver a full range of color and clarity. The multicoated optics of binoculars is designed to enhance the resolution and contrast of your image in extremely bright conditions. Built-in universal range finder allows for accurate target measurements and range estimates. 

 

FEATURES

  • Powerful 7x magnification
  • Designed for professional use
  • Waterproof and shockproof
  • Built-in Universal Rangefinder
  • Multicoated Optics
  • Full rubber body armoring
  • Individual Eye Focus
  • Limited Two-Year Warranty

Product Literature

7x50 Binoculars Datasheet
7x50 Binoculars User Manual

SPECIFICATIONS

Magnification 7x
Objective Lens Diameter 50 mm
Field of View 7.5°
Focus Range 10m to Infinity
Exit Pupil Diameter 7.1 mm
Eye Relief 23 mm
Diopter Adjustment -5 to +5 dpt
Resolution ≤4.5"
Transmissivity >83 % (with reticle) >90 %
Relative Brightness 50.4
Lens Material Type Multicoated Heavy Glass
Tripod Mount Yes
Overall Dimensions 200 × 85 × 150 mm (7.9 x 3.3 x 5.9 in)
Weight 1.36 kg (3.0 lbs)
Warranty 2 Years
* All data subject to change without notice.