8x30c Binoculars  

ARMASIGHT 8x30c

Binoculars

The Armasight 8x30C is the binocular with inter-build compass that offers 8x magnification, water-proof construction, builtin range finder reticle purposed for Military, Law Enforcement or an outdoor adventurer’s needs. The Armasight binoculars provides a powerful magnification and crystal clear optics, that deliver a full range of color and clarity. The multicoated optics of binoculars is designed to enhance the resolution and contrast of your image in extremely bright conditions. Built-in universal range finder allows for accurate target measurements and range estimates.

 

FEATURES

  • Powerful 8x magnification
  • Designed for professional use
  • Waterproof and shockproof
  • Built-in Universal Rangefinder
  • Multicoated Optics
  • Full rubber body armoring
  • Individual Eye Focus
  • Limited Two-Year Warranty

Product Literature

8x30c Binoculars Datasheet
8x30c Binoculars User Manual

SPECIFICATIONS

Magnification 8x
Objective Lens Diameter 30 mm
Field of View
Focus Range 10m to Infinity
Exit Pupil Diameter 3.7 mm
Eye Relief 18 mm
Diopter adjustment -5 to +5 dpt
Resolution ≤4.5”
Transmissivity >83 % (with reticle) >90 %
Relative Brightness 14.0
Lens Material Type Multicoated Heavy Glass
Tripod Mount Yes
Overall Dimensions 120 × 167 × 77 mm (4.7 x 6.6 x 3 in)
Weight 0.6 kg (1.3 lbs)
Warranty 2 Years
* All data subject to change without notice.