The New Standard In Long Range Night Vision - FLIR Apollo | FLIR Systems
 

FLIR ThermoSight C-Series
Thermal Imaging Clip-On System

ThermoSight C-Series eliminates the requirement of removing the existing day scope from your rifle, to replace it with a dedicated thermal sight (which would also involve re-zeroing). The ThermoSight C-Series simply mounts in front of a standard daytime optical sight. Factory bore-sighted to tolerances of less than 1 MOA, no re-zeroing required. The ThermoSight C-Series saves the operator time and money with versatility.

Total mission flexibility

Made for hunters, SWAT teams, and military marksmen who want to use the daylight sniper scopes they're familiar with, but add thermal night vision capability, ThermoSight C-Series scopes give you the best of both worlds.

Reliable, flexible, easy to use

From MIL-STD-1913 Picatinny rail mounts with quick-release mechansinsm to user adjustable imaging controls and on-board video recording, ThermoSight C-Series scopes give you all the features you need.

Built to last

Built out of CNC-machined aluminum alloy that can stand up to extreme mission abuse, ThermoSight C-Series backs up its claims with a limited 3-year warranty and a full 10-year warranty on the infrared detector. All this, and the peace of mind that comes from knowing it was made in the USA.

ThermoSight C-Series Features

 
 

Instant thermal conversion

Use the daylight scope you’re used to, but add thermal imaging with no re-zeroing required

 

Flexible mounting

Mounts in front of your daylight scope on a MIL-STD 1913 Picatinny Rail quick release mount

 

Imaging that excels

The lightest, most compact scope in its class, Apollo uses an 800x600 SVGA AMOLED display for outstanding imagery

 

Easy operation

In addition to its intuitive interface and drop-down menus, Apollo has an optional extended battery pack for long missions

 

Rugged construction

With a rugged, CNC machined aluminum alloy construction, Apollo can stand up to the daily abuse and tough missions

 

Outstanding warranty

The limited warranty covers the system for 3 years, while the infrared detector is covered for a full 10 years

ThermoSight C-Series Specifications

Model Apollo 324 (30Hz) 42mm Apollo 324 (60Hz) 42mm Apollo 640 (30Hz) 42mm Apollo 640 (60Hz) 42mm
Refresh Rate 30 Hz 60 Hz 30 Hz 60 Hz
Magnification (NTSC/PAL) Unity (1x)
Objective Lens Type Germanium
Type of Focal Plane Array FLIR Tau 2
Pixel Array Format 324×256 640×512
Pixel Size 25 µm 17 µm
Display Type AMOLED SVGA 060
Pixel Display Format 800×600
Display Brightness Discretely Adjustable to 8 Levels
Turn-on Time, max 3 sec
Show more...  
Image Palettes White Hot, Black Hot, Fusion, Rainbow, Globow, Ironbow 1, Ironbow 2, Sepia, Color 1, Color 2, Ice-Fire, Rain, and OEM Custom
Reticle Type No reticle
Analog Input and Output Format (resolution) PAL (768×574 pixels)/ NTSC (640×480 pixels)
Video Recording Optional Digital Video Recorder with SD card slot
Remote Control Wireless
Active Contrast Enhancement (ACE) - “CONTRAST” Yes
Second Generation Digital Detail Enhancement (DDE) – “SHARPNESS” Yes
Smart Scene Optimization (SSO) – “SMART SCENE” Yes
Objective Focal Length 42 mm
Objective F-number 1:1
Field of View (ang.) 11° × 9° 15° × 12°
Exit Pupil Diameter 25 mm
Focus Method Manual
Focusing Range 5m to inf.
Battery Two CR123A 3V Lithium batteries or CR123 type rechargeable batteries with voltage from 3.0V to 3.7V (2)
Battery Life at 20 °C (68 °F) Up to 4 hr (optional up to 12 hrs)
Extended Battery Pack Two 18650 rechargeable batteries (3.7V) or four CR123 type rechargeable batteries with voltage 3.7V max, or four standard CR123A 3V Lithium batteries (operational time up to 8 hrs)
External Power Supply 6 VDC/ 600mА
Operating Temperature -40° to +50°C (-40° to +122°F)
Storage Temperature -50° to +70°C (-58° to +158°F)
Recoil Resistance 700g
Environmental Rating Water and Fog-Resistant
Weapon Mount Type Picatinny, MIL STD 1913, and Weaver Rails
Overall Dimensions 217 × 70 × 80 mm (8.5 × 2.8 × 3.2 in)
Weight (w/o Batteries) 0.7 kg (1.5 lbs)
Warranty 3 Year
Warranty on FLIR detector 10 Years
Included Accessories Mil-Standard Hard Shipping/Storage Case #101
Soft carrying Case
Picatinny adapter for AWReC (Advanced Wireless Remote Control)
Video Cable
AWReC (Advanced Wireless Remote Control) #94
Instruction Manual with Warranty Card
Two Lithium Battery CR123A
Light-Suppressor 1
Light-Suppressor 2
Battery Cassette
Light Suppressor for Day Scope
Packing Box
Light-Suppressor 3
Lens Tissue
Optional Accessories Scope Mounting System 4 #43
FSRS (Front Scope Rail System) #38
Scope Mounting System 3 #42
Platform-Ring
Scope Mounting System 1 #40
Scope Mounting System 2 #41
Scope Mounting System 6 #44
Extended Rail Adapter #85
Extended Battery Pack
HD DVR Digital Video Recorder
AMRF2200 - Advanced Modular Range Finder
DVR Digital Video Recorder
3x Magnifier with mount to fit CO-Mini and CO-MR
Export No

Product Literature

ThermoSight C-Series Datasheet

Questions?

Call 1-877-596-6115 to chat with a knowledgeable specialist.

Buy with Confidence

All products are FLIR Factory Certified and come with a full warranty.