Discovery

ARMASIGHT AVENGER

GEN 2 SD Night Vision Monocular

The Armasight Avenger is a high-tech, tough, and durable Night Vision monocular that delivers great performance at the lowest possible cost. Packed with high-tech features, the Avenger is a unit that is equally at home with the hunter as it is with the professional security officer or law enforcement professional. The Armasight Avenger can be mounted in front of a camcorder orcamera for night photography. The Armasight Avenger is a night vision workhorse that will exceed the performance requirements of the most demanding professionals or casual night vision users.

FEATURES

  • 3X magnification
  • Automatic brightness control
  • Bright light cut-off
  • Utilizes single CR123A lithium battery or AA Alkaline, Adapter included
  • Adaptable for use with cameras
  • Weapon mountable
  • Built-in Infrared illuminator and flood lens
  • Water and fog-resistant
  • Limited Two-Year Warranty

Product Literature

 

Avenger Gen 2+ Datasheet
Avenger Gen 2+ Manual

SPECIFICATIONS

Specification Avenger Gen 2+ ID Avenger Gen 2+ QS Avenger Gen 2+ SD Avenger 10X Gen 2+ SD MG Avenger 10X Gen 2+ QS MG Avenger 10X Gen 2+ HD MG Avenger 10X Gen 2+ ID MG
IIT Generation Gen 2+ SD (Standard Definition) MG Gen 2+ QS ("Quick Silver" White Phosphor) MG Gen 2+ HD (High Definition) MG Gen 2+ ID (Improved Definition) MG
Resolution 45-51 lp/mm 47-54 lp/mm 47-54 lp/mm 45-51 lp/mm 47-54 lp/mm 55-72 lp/mm 47-54 lp/mm
Magnification 3x 10x
Photocathode Type Multi-Alkali
Battery Life Up to 60 hours
Lens System F/1.65; 80 mm F/2.13; 192 mm
Diopter Adjustment -5 to +5 dpt
Bright Light Cut-off Yes
Automatic Shut-off System Yes
Infrared Illuminator Yes (built-in with pivotal flood lens) XLR-IR850 Detachable X-Long-Range and Built-in with pivotal flood lens
IR Indicator Yes (In FOV)
Low Battery Indicator Yes (In FOV)
Power Supply CR123 Lithium 3V (1), or AA Alkaline 1.5V (1), or any AA or CR123 type rechargeable batteries with voltage from 1.2V to 3.7V (1)
Environmental Rating Water and Fog-Resistant
Operating Temperature -40° to +50°C (-40° to +122°F)
Storage Temperature -50° to +70°C (-58° to +158°F)
Dimensions - 288 x 100 x 100 mm (11.3 x 3.9 x 3.9 in)
Weight 0.67 kg (1.5 lbs) 1.33 kg (2.9 lbs)
Included Accessories: Instruction Manual with Warranty Card
Soft carrying Case
Packing Box
Battery
Battery adapter CR123A 3V / AA 1,5V
Lens Tissue
XLR-IR850 Detachable X-Long Range Infrared Illuminator
Battery adapter CR123A 3V / AA 1,5V
Battery
Instruction Manual with Warranty Card
Packing Box
Soft carrying Case
Lens Tissue
Optional Accessories: Extended Rail Adapter #85
AIM Pro-L - Advanced Integrated Mount Pro
XLR-IR850 Detachable X-Long Range Infrared Illuminator w/Dovetail to Weaver Transfer Piece #21
XLR-IR A-Focal Doubler - Doubles the distance of XLR-IR850 IR beam
QRM - Quick Release Picatinny Mount Adapter #26/#142
Mil-Standard Hard Shipping/Storage Case #101
Universal Camera Adapter #45
Mil-Standard Hard Shipping/Storage Case #102
XLR-IR A-Focal Doubler - Doubles the distance of XLR-IR850 IR beam
Tripod with a Grip
Warranty Two years
Export No
* All data subject to change without notice.