The Most Advanced in Targeting Acquisition - FLIR CO-MINI Night Vision Clip-On system | FLIR Systems
 

FLIRCO-MR

Night Vision Clip-On system

The CO-MR converts your existing day scope to NV, and provides excellent target acquisition for the demanding sports shooter, varmint hunter, military, or LEO. The CO-MR eliminates the traditional requirement of removing your existing day scope from your rifle, and to replace it with a dedicated night vision sight. The CO-MR simply mounts in front of your day optic.

 

Night vision at your fingertips

This complete line of clip-on night vision devices can turn any daylight sight, scope, or set of binoculars into night vision devices quickly and easily, so your vision can adapt as conditions change.

 

Easy to use

With automatic brightness control, simple operation, and convenient power from a single CR123A or AA battery, CO-MR makes night vision easier than ever.

 

A lot under the hood

Clip-On night vision devices come with a wireless remote control, a bright light cut-off system, fog prevention, a quick release mount for Weaver and Picatinny rails, and a long-range XLR-IR850 for expanded operational capabilities.

CO-MR Features

Clip-On night vision

Converts your daylight scope, sight, or binoculars into a night vision device quickly and easily

Flexible mounting

Mounts in front of your daylight scope on a MIL-STD 1913 Picatinny Rail with no re-zeroing required

Flexible power

Needing only a single CR123A lithium or AA battery for convenient operation

Extended vision

The included detachable XLR-IR850 longrange IR illuminator enhances your vision at even greater distance

Compact, rugged design

A tough, ergonomic housing that is water and fog resistant (with a waterproof option) you'll have a comfortable imager that's built to last

Limited two-year warranty

Covers your imager when you need it, wherever you need it

FLIR CO-MR Specifications

Models ARMASIGHT CO-MR GEN 3 Bravo ARMASIGHT CO-MR GEN 3 Alpha ARMASIGHT CO-MR GEN 3P
IIT Generation Gen 3 Bravo Gen 3 Alpha Gen 3 High Performance ITT PINNACLE
Resolution 62-72 lp/mm
Magnification 1x
Photocathode Type GaAs
Battery Life 60 hrs (3V) / 30 hrs (1.5V)
Lens System F/1.65; 80 mm
Automatic Brightness Control Yes
Bright Light Cut-off Yes
Automatic Shut-off System Yes
Infrared Illuminator Detachable Long Range IR Illuminator
Low Battery Indicator Yes
Show more...  
Power Supply Single AA (1.5V) or CR123A (3V)
Environmental Rating Water and Fog-Resistant / Waterproof (optional)
Operating Temperature -40° to +50°С (-40° to 122°F)
Storage Temperature -50° to +50°С (-58° to 122°F)
Included Accessories Battery adapter CR123A 3V / AA 1,5V
XLR-IR850 Detachable X-Long Range Infrared Illuminator
Mount for IR illuminator #60
Battery
AWReC (Advanced Wireless Remote Control) #94
Picatinny adapter for AWReC (Advanced Wireless Remote Control)
Quick Release Mount
Instruction Manual with Warranty Card
Soft carrying Case
Special Wrench
Light-Suppressor 1
Light Suppressor for Day Scope
Packing Box
Light-Suppressor 3
Light-Suppressor 2
Lens Tissue
Optional Accessories: Scope Mounting System 4 #43
Scope Mounting System 6 #44
Scope Mounting System 3 #42
Scope Mounting System 2 #41
Scope Mounting System 1 #40
Mil-Standard Hard Shipping/Storage Case #101
Extended Rail Adapter #85
Platform Ring #61
XLR-IR A-Focal Doubler - Doubles the distance of XLR-IR850 IR beam
3x Magnifier with mount to fit CO-Mini and CO-MR
Warranty Two years
Export No

*Disclaimer: Specifications are subject to change without notice. Availability of camera models and accessories subject to regional market considerations. Prices listed are US only, please consult your specific country for current pricing.

CO-MR Datasheet
CO-MR Manual

Questions?

Call 1-877-596-6115 to chat with a knowledgeable specialist.

Buy with Confidence

All products are FLIR Factory Certified and come with a full warranty.