Night Vision by Armasight

Our Night Vision by Amasight line is a wide range of precision sporting, hunting, and tactical night vision optics that combine rugged construction, simple operation, and a wide selection of image intensifiers so you’ll be sure to find the right gear for your mission. Whether you’re looking for a handheld, helmet mounted, or weapon mounted imager – or maybe something that can do all three – you’ll find it here.


Find the camera that's right for you:

ARMASIGHT VEGA

ARMASIGHTVEGA

The Armasight Vega features all-glass optics, a single push-button control and rugged reinforced composite housing.

EXPLORE

ARMASIGHT VEGA MINI

ARMASIGHTVEGA MINI

The Generation 1 Vega Mini is the perfect in-expensive option for camping, hunting, boating or security – for these activities at night, the Armasight Vega will give you the edge.

EXPLORE

FLIR AVENGER

ARMASIGHTAVENGER

The Armasight Avenger is a high-tech, tough, and durable Night Vision monocular that delivers great performance at the lowest possible cost.

EXPLORE

ARMASIGHT SPARK CORE

ARMASIGHTSPARK CORE

The Armasight Spark is the ideal night vision unit for the outdoorsman or first responder who demands more resolution, image clarity and durability than standard Gen 1 can offer.

EXPLORE

ARMASIGHT SPARK B

ARMASIGHTSPARK B

Built by the leader in infrared technology, the ARMASIGHT ThermoSight® R-Series delivers the range of features you want—with the thermal performance you expect.

EXPLORE

ARMASIGHT SPARK G

ARMASIGHTSPARK G

The Generation 1 Vega Mini is the perfect in-expensive option for camping, hunting, boating or security – for these activities at night, the Armasight Vega will give you the edge.

EXPLORE

FLIR SIRIUS

FLIRSIRIUS

The Armasight Sirius is a high-tech, tough and durable multi-use Night Vision monocular that delivers great Gen 2+ performance, but at the lowest possible cost.

EXPLORE

ARMASIGHT NYX-7

ARMASIGHTNYX-7

The Nyx-7 night vision goggles is a bi-ocular night vision device built around high grade Gen2+ image intensifier tubes. It is an exceptional choice for hands free usage.

EXPLORE

ARMASIGHT DARK STRIDER

ARMASIGHTDARK STRIDER

With appearance, size and weight very similar to regular day binoculars, the Armasight Dark Strider Gen 1 Night Vision binoculars offer superb night vision performance in a familiar form factor.

EXPLORE

ARMASIGHT EAGLE

ARMASIGHTEAGLE

The Armasight Eagle is a high-tech, tough and durable binoculars that delivers great performance, but at the lowest possible cost.

EXPLORE

ARMASIGHT VAMPIRE 3x

ARMASIGHTVAMPIRE 3x

The Armasight Vampire is built using our new, proprietary CORE (Ceramic Optical Ruggedized Engine) image tube, which includes double the resolution of Gen 1 devices.

EXPLORE

ARMASIGHT NEMESIS 4x

ARMASIGHTNEMESIS 4x

The Nemesis 4x will not unbalance your rifle; it mounts on an adjustable mount that will fit weaver or Picatinny rails, and can be mounted in seconds without tools.

EXPLORE

ARMASIGHT NEMESIS 6x

ARMASIGHTNEMESIS 6x

The Armasight Nemesis 6x is the perfect solution where a little more distance is required between hunter and hunted.

EXPLORE

ARMASIGHT DRONE PRO

ARMASIGHTDRONE PRO

Sensitive to both near-infrared and visible light, the high performance CCD imaging system of the Drone PRO provides round-the-clock and all weather target detection and discrimination.

EXPLORE

ARMASIGHT MCS

ARMASIGHTMCS

The Armasight MCS (Miniature Collimating Sight) is a micro LED Collimating Sight for “both-eyes open” rapid target acquisition.

EXPLORE

ARMASIGHT DRAKOS

ARMASIGHTDRAKOS

The Drakos series is designed to withstand kinetic recoil of 0.50 caliber and .338 caliber Lapua ammunition.

EXPLORE

ARMASIGHT DRAKOS 1

ARMASIGHTDRAKOS 1

The Armasight Drakos 1 is the new series of an innovative, rugged, multi-spectral Class 1 near infrared and visible/near-infrared laser aiming devices.

EXPLORE

ARMASIGHT DRAKOS 2

ARMASIGHTDRAKOS 2

The Armasight Drakos 2 performance level, along with its adaptability to virtually any night vision device, inherently makes it a "critical need" item.

EXPLORE

ARMASIGHT 8x36 Binoculars

ARMASIGHT8x36

The multicoated optics of the Armasight 8x36 Daytime Binocular is designed to enhance the resolution and contrast of your image in extremely bright conditions.

EXPLORE

ARMASIGHT 8x30c Binoculars

ARMASIGHT8x30c

The Armasight 8x30c is the binocular with inter-build compass that offers 8x magnification, water-proof construction, builtin range finder reticle purposed for Military, Law Enforcement or an outdoor adventurer's needs.

EXPLORE

ARMASIGHT 7x50 Binoculars

ARMASIGHT7x50

The Armasight 7x50 Daytime Binocular provides a powerful magnification and crystal clear optics, that deliver a full range of color and clarity.

EXPLORE