Dark Strider  

ARMASIGHT DARK STRIDER

Gen 1 Night Vision Binoculars

With appearance, size and weight very similar to regular day binoculars, the Armasight Dark Strider Gen 1 Night Vision binoculars offer superb night vision performance in a familiar form factor. Binocular night vision is better for sustained viewing periods and improved depth perception. Dark Strider is equipped with a pair of high quality Gen 1 image tubes, multi-coated glass lenses and fitted a rubber armoured, aluminium housing A built-in adjustable infrared illuminator ensures operation even in total darkness, and using the Dark Strider is easy, thanks to simple control buttons and eyepiece-only focussing optics. Powerful, tough and practical – the Armasight Dark Strider!

 

FEATURES

  • Easy operation
  • Powerful 5x magnification
  • Rubberized for higher protection
  • Two high resolution collimated Gen. 1+ Image Intensifier Tubes inside
  • Multi-coated all-glass optics
  • Build-In Long-Range Infrared Illuminator
  • Excellent water and fog resistance
  • Limited Two-Year Warranty

Product Literature

Dark Strider Datasheet
Dark Strider Manual

SPECIFICATIONS

IIT Generation Gen 1+
Resolution 30-40 lp/mm
Magnification 5x
Lens System F/1.65; 80mm
Field of view 14°
Range of Focus 10m to Infinity
Exit Pupil Diameter 5 mm
Eye Relief 15 mm
Diopter Adjustment -6 to +2 dpt
Infrared Illuminator yes (Built-in Long-Range)
IR Indicator Yes
Low Battery Indicator Yes
Power Supply CR123 Lithium 3V (1) or CR123 type rechargeable batteries with voltage 3.2V (1)
Battery Life Battery Life IR On up to 12 (hours)
Battery Life IR Off up to 58 (hours)
Operating Temperature -30° to +45°C (-22° to +113°F)
Storage Temperature -51° to +85°C (-22° to +185° F)
Tripod Mount Yes
Overall Dimensions 225 x 150 x 60 mm (8.9 x 5.9 x 2.3 in)
Weight 1.4 kg (3 lbs)
Warranty 2 Years
* All data subject to change without notice.