Drakos  

ARMASIGHT DRAKOS

Multi-Spectral Laser Aiming/Illumination Devices

The Armasight Drakos is the new series of an innovative, rugged, multi-spectral Class 1 near infrared and visible/near-infrared laser aiming devices designed to mount via a locking quick-release MIL-STD-1913 rail grabber on to a variety of kinetic weapons for day, low-light, and nighttime targeting. As a leader in the industry, Armasight equips the Drakos with wireless remote control. The laser operates on either single CR123A 3V lithium or AA 1.5V size battery, and the battery compartment adapter comes standard, which provides more than two thousand two-second activations of the lasers. The Drakos series is designed to withstand kinetic recoil of 0.50 caliber and .338 caliber Lapua ammunition. The Armasight Drakos’ performance level, along with its adaptability to virtually any night vision device, inherently makes it a “critical need” item for all law enforcement, military professionals, hunters and professional shooters.

 

FEATURES

  • IR Laser Pointer Class 1
  • Tactile click stops for windage & elevation adjustments
  • Rapid active target acquisition
  • True night vision compatible mode
  • Wireless remote control
  • Utilizes single CR123A lithium battery or AA Alkaline, adapter included
  • Will not cause damage to eyes
  • Quick release mount
  • Limited two-year warranty

Product Literature

Drakos Datasheet
Drakos User Manual

SPECIFICATIONS

Operating Distance 800 m
Aiming Dot Size 50 mm at a distance of 100 m
Wavelength 850 nm
Laser Output Power 0.7 mW
Divergence 0.5 mils
Elevation/Windage Adjustment Range ±90 MOA
Elevation/Windage Adjustment Increment 0.5+0.05 mils (5 cm at a distance of 100 m)
Power Supply Single CR123A Lithium (3V) or AA Alkaline (1.5V)
Battery Life with CR123A - 44 hrs
  with AA 42 hrs
  (Any AA or CR123 type rechargeable batteries with voltage from 1.2V to 3.2V can be used)
Immersion 10 m for 2 hr
Operating Temperature -20° to +40 °C (-4° to +104 °F)
Storage Temperature -40° to +55 °C (-40° to +131 °F)
Overall Dimensions 110 x 67 x 43 mm (4.3 x 2.6 x 1.7 in)
Weight 0.198 kg (0.43 lbs)
Warranty 2 Years