Drakos I Multi-Spectral Laser Aiming Devices  

ARMASIGHT DRAKOS 1

Multi-Spectral Laser Aiming / Illumination Devices

The Armasight Drakos is the new series of an innovative, rugged, multi-spectral Class 1 near infrared and visible/near-infrared laser aiming devices designed to mount via a locking quick-release MIL-STD-1913 rail grabber on to a variety of kinetic weapons for day, low-light, and night time targeting. As a leader in the industry, Armasight equips the Drakos with wireless remote control. The laser operates on either single CR123A 3V lithium size battery, and the battery compartment adapter comes standard, which provides more than two thousand two-second activations of the lasers. The Drakos series is designed to withstand kinetic recoil of 0.50 caliber and .338 caliber Lapua ammunition. The Armasight Drakos performance level, along with its adaptability to virtually any night vision device, inherently makes it a “critical need” item for all law enforcement, military professionals,hunters and professional shooters.

 

FEATURES

  • Dual Channel: IR Laser Pointer Class 1 & IR 850 Illuminator
  • Tactile click stops for windage & elevation adjustments
  • Rapid active target acquisition
  • True night vision compatible mode
  • Wireless remote control
  • Aiming lasers are co-boresighted
  • Will not cause damage to eyes
  • Quick release mount
  • Limited two-year warranty

Product Literature

Drakos Datasheet
Drakos User Manual

SPECIFICATIONS

Operating Distance 800 m
IR Illuminator Effective Range (in Total Darkness) 100 m
Aiming Dot Size 50 mm at a distance of 100 m
Wavelength IR Dot - 800 nm
IR Illum - 850 nm
Laser Output Power IR Dot - 0.7 mW
IR Illum - 25 mW
Divergence IR Dot - 0.5 mils
IR Illum - 22°, min
Elevation/Windage Adjustment Range ±90 MOA
Elevation/Windage Adjustment Increment 0.5±0.05 mils (5 cm at a distance of 100 m)
Power Supply Single CR123A Lithium (3V)
(Any CR123 type rechargeable batteries with voltage 3.2V can be used)
Battery Life 13 hrs
Immersion 10m for 2 hr
Operating Temperature -20° to +40 °C (-4° to +104 °F)
Storage Temperature - 40° to +55 °C (-40° to +131 °F)
Weapon Mount Type Picatinny MIL STD 1913 / Weaver Rail
Overall Dimensions 104 x 67 x 43 mm (4 x 2.6 x 1.7 in)
Weight 0.21 kg (0.463 lbs)
Warranty 2 Years
* All data subject to change without notice.