Drakos II Multi-Spectral Laser Aiming Devices  

ARMASIGHT DRAKOS 2

Multi-Spectral Laser Aiming Devices

The Armasight Drakos is the new series of an innovative, rugged, multi-spectral Class 1 near-infrared and visible/near-infrared laser aiming devices designed to mount via a locking quick release MIL-STD-1913 rail grabber on to a variety of kinetic weapons for day, low-light, and nighttime targeting. As a leader in the industry, Armasight equips the Drakos with wireless remote control. The laser operates on either single CR123A 3V lithium or AA 1.5V size battery, and the battery compartment adapter comes standard, which provides more than two thousand two-second activations of the lasers. The Drakos series is designed to withstand kinetic recoil of 0.50 caliber and .338 caliber Lapua ammunition and is MIL-STD 810G compliant. The Armasight Drakos’ performance level, along with its adaptability to virtually any night vision device, inherently makes it a “critical need” item for all law enforcement, military professionals, hunters and professional shooters.

 

FEATURES

  • IR Laser Pointer Class 1 & Visible Red Laser Pointer Class 1
  • Tactile click stops for windage & elevation adjustments
  • Rapid active target acquisition
  • True night vision compatible mode
  • Wireless remote control
  • Utilizes single CR123A lithium battery or AA Alkaline, adapter included
  • Aiming lasers are co-boresighted
  • Will not cause damage to eyes
  • Quick release mount
  • Limited two-year warranty

Product Literature

Drakos Datasheet
Drakos User Manual

SPECIFICATIONS

Operating Distance Red Dot - 200 m
IR Dot - 800 m
Aiming Dot Size 50mm at a distance of 100m
Wavelength Red Dot - 650 m
IR Dot - 850 m
Laser Output Power Red Dot - 0.9 mW
IR Dot - 0.7 mW
Divergence Red Dot - 0.5 mils
IR Dot - 0.5 mils
Elevation/Windage Adjustment Range ±90 MOA
Elevation/Windage Adjustment Increment 0.5±0.05 (5cm at a distance of 100m)
Power Supply Single CR123A Lithium (3V) or AA Alkaline (1.5V)
Battery Life Up to 27 hrs
Immersion 10m for 2 hr
Operating Temperature -20° to +40 °C (-4° to +104 °F)
Storage Temperature -40° to +55 °C (-40° to +131 °F)
Weapon Mount Type Picatinny MIL STD 1913 / Weaver Rail
Overall Dimensions 110 x 67 x 43 mm (4.3 x 2.6 x 1.7 in)
Weight 0.22 kg (0.48 lbs)
Warranty 2 Years
* All data subject to change without notice.