Drone  

ARMASIGHT Drone Pro

Digital Night Vision Riflescopes

The Drone Pro Digital Night Vision Riflescope is one of the most advanced scopes in its class. Sensitive to both near-infrared and visible light, the high performance CCD imaging system of the Drone PRO provides round-the-clock and all weather target detection and discrimination. The Drone PRO is effective regardless of light conditions - in daylight, natural lighting, and at nighttime. Drone Pro scope is an ideal product for amateur use, such as for hunting, sports shooting, and nighttime observation.

Key features include: wireless remote control, detachable wide angle adjustable long-range illuminator, and a quick-release Picatinny mount with locks. The Drone PRO is equipped with a standard NTSC/PAL video input/output function that makes it possible to connect to an external video monitor, or to record images for field documentation or training purposes. The device uses the same multi-pin connector to connect the optional digital video recorder and external power access.

To accommodate individual user needs, the Drone PRO has a variety of digitally controlled options, including customizable display brightness, reticle pattern, and reticle color. The quick-release mount of the Drone PRO fits any Picatinny, or Weaver weapon rail. The mount’s lever-cam clamping device ensures easy, quick, and reliable mounting and removal.

Whether you want to use it for camping or hunting, the Armasight Drone will help you to see the nocturnal world with crystalline clarity.

 

FEATURES

  • 10x or 15x optical magnification
  • High-performance CCD camera
  • Bright-light tolerance
  • Lightweight and robust design
  • Easy to operate
  • Manually adjustable eyepiece and objective lens
  • Real-time display
  • Digitally controlled features:
    • Adjustable display brightness
    • Selectable 7-pattern reticle, including a “no reticle” option
    • Reticle color inversion (Black/White)
    • Windage/Elevation bore sighting
     
 
  • Current operational state information display (battery status, active function etc.)
  • Wireless remote control
  • Analog video input (NTSC/PAL) and output (PAL)
  • Powered by two standard CR123A batteries or CR123 type rechargeable batteries (max 3.7 volts each)
  • Power input capability
  • Digital video recorder (optional)
  • Fits any Picatinny and Weaver rail with an adjustable quick-release mount
  • Serviceability under severe conditions
  • Water-resistant
  • Limited two-year warranty
 

Product Literature

Drone Pro Datasheet
Drone Pro User Manual

SPECIFICATIONS

SYSTEM DATA:  
CCD Camera High-rate High Resolution Near-IR Hypersensitive CCD Camera
Magnification 15x | 10x
Pixel CCD Array Format 976×582
CCD Array Spectral Response 0.4 to 1.1 μm
Display Type AMOLED SVGA 060
Pixel Display Format 800×600
Display Brightness Discretely Adjustable to 8 Levels
Turn-on Time, max 3 sec
Reticle Type 7-Pattern Digitally Controlled: Dot, Small Crosshair, Big Crosshair, Crosshair with Dot, Circle, Rangefinder Reticle, “No Reticle”
Reticle Color Black / White
Boresight Adjustment Digitally Controlled
Analog Input Format PAL/ NTSC
Analog Output Format (resolution) PAL (768×574 pixels)
Video Recording Optional Digital Video Recorder with SD card slot
Remote Control Wireless
OPTICAL DATA:  
Objective Focal Length 145 mm
Objective F-number 1:1.8
Field of View - ang. X degrees 2.0°
- ang. Y degrees 1.5°
Exit Pupil Diameter 10 mm
Eye Relief 45 mm
Focus Method Manual
Focusing Range 25m to Infinity
Diopter Adjustment Manual
Diopter Adjustment Range ±5 diopter
BORESIGHT DATA:  
Windage/Elevation Boresight Increment 0.3 MOA
0.09 Mils
0.9cm/100m
0.32in/100yd
Boresight Adjustment Range ±40 MOA Horizontal / ±22 MOA Vertical
ELECTRICAL DATA:  
Battery Two CR123A 3V Lithium batteries or CR123 type rechargeable batteries with voltage from 3.0V to 3.7V (2)*
* Rechargeable batteries with voltage 3.0V-3.7V can be used only in devices with serial number starting from 140885
Battery Life at 20 °C (68 °F) Up to 3 (optional up to 10 hrs)
External Power Supply Optional Extended Battery Pack with rechargeable batteries (up to 7 hours) or 6 VDC/ 600mA external power source
ENVIRONMENTAL DATA:  
Operating Temperature -40° to +50°C (-40° to +122°F)
Storage Temperature -50° to +70°C (-58° to +158°F)
Recoil Resistance 700g
Environmental Rating Water and Fog-Resistant
MECHANICAL DATA:  
Weapon Mount Type Picatinny, MIL-STD-1913, or Weaver Rails
Overall Dimensions 290 × 91 × 107 mm (14.4 × 3.6 × 4.2 in)
Height of the Scope Axis above Rail 42 mm (1.65 in)
Weight (w/o Batteries) 1.3 kg (2.87 lbs)
WARRANTY DATA:  
Warranty 2 years
* All data subject to change without notice.