Eagle  

ARMASIGHT EAGLE

Gen 2+ Night Vision Binoculars

The Armasight Eagle is a high-tech, tough and durable binoculars that delivers great performance, but at the lowest possible cost. Packed with features, the Eagle is a unit that is equally at home with the hunter as it is with the professional security officer or law enforcement professional. Incredibly for such a low cost unit, the Eagle features manual brightness control, bright light shut-off circuitry and a spot/flood built-in IR illuminator. The Armasight Eagle is a Night Vision work-horse that will satisfy the requirements of the most demanding professional or casual Night Vision user with room to spare.

 

FEATURES

  • Compact, rugged design
  • Water and Fog-Resistant / Waterproof (optional)
  • Auto brightness control
  • Bright light cut-off
  • Ergonomic, simple, easy to operate controls
  • Utilizes single CR123A lithium battery or AA Alkaline, Adapter included
  • Adaptable for use with cameras
  • Built-in Infrared illuminator and flood lens
  • Limited two-year warranty

Product Literature

Eagle Datasheet
Eagle Manual

SPECIFICATIONS

Model EAGLE GEN 2+ SD EAGLE GEN 2+ ID EAGLE GEN 2+ QS
IIT Generation Gen 2+ SD (Standard Definition) Gen 2+ ID (Improved Definition) GEN 2+ QS ("Quick Silver" White Phosphor)
Resolution 45-51 lp/mm
Magnification 3.5x
Photocathode Type Multi-Alkali
Battery Life Up to 60 hours
Lens System F/1.65; 80 mm
Diopter Adjustment ±5 diopter
Automatic Brightness Control Yes
Bright Light Cut-off Yes
Automatic Shut-off System Yes
Infrared Illuminator Yes (built-in with flood lens)
IR Indicator Yes (In FOV)
Low Battery Indicator Yes (In FOV)
Power Supply CR123 Lithium 3V (1), or AA Alkaline 1.5V (1), or any AA or CR123 type rechargeable batteries with voltage from 1.2V to 3.7V (1)
Environmental Rating Water and Fog-Resistant / Waterproof (optional)
Operating Temperature -40° to +50°C (-40° to +122°F)
Storage Temperature -50° to +70°C (-58° to +158°F)
Weight 1.52 kg (3.35 lbs)
Included Accessories: Battery adapter CR123A 3V / AA 1,5V
Battery
Packing Box
Soft carrying Case
Instruction Manual with Warranty Card
Neck Lenyard
Lens Tissue
Optional Accessories: Mil-Standard Hard Shipping/Storage Case #101
XLR-IR850 Detachable X-Long Range Infrared Illuminator w/Dovetail to Weaver Transfer Piece #21
XLR-IR A-Focal Doubler - Doubles the distance of XLR-IR850 IR beam
Warranty Two years
Export No