The Most Technologically Advanced Bi-Oculars - FLIR Helios | FLIR Systems
 

FLIRHELIOS

Thermal Imaging Bi-Ocular

The FLIR Helios is the latest and most technologically advanced family of Thermal Imaging bi-oculars available today. Bi-ocular design is better for sustained viewing periods and improved depth perception. The Helios line is built around the latest FLIR Boson core, and includes a variety of different models, optimizing performance, price, and state-of-the art technology for a variety of applications.

 

THERMAL NIGHT VISION

The ultimate choice for nighttime military, law enforcement, and security applications, thermal night vision sees heat, not light so the body heat of your targets will show up clearly regardless of the amount of light available and without having to rely on additional illumination.

 

COMFORTABLE LONG-RANGE VIEWING

With a proven bi-ocular design that reduces user fatigue over long missions, Helios gives you rapid start-up, easy access to 2x and 4x digital zoom, easy to navigate drop-down menus, and FLIR's class-leading image processing so you get the most out of your thermal imager in any conditions.

 

BUILT TO LAST

Built out of CNC-machined aluminum alloy that can stand up to extreme mission abuse, Helios backs up its claims with a limited 3-year warranty and a full 10-year warranty on the infrared detector. All this, and the peace of mind that comes from knowing it was made in the USA.

FLIR Scout II Features

 

Thermal night vision

Detects small variations in temperature, so you can see heat signatures day and night without additional illumination that can give your position away

 

Multi-sensor intelligence

The integrated Digital Magnetic Compass and Digital Inclinometer give you the added intelligence you need when operating at night

 

Easy to use

Its simple, intuitive 3-button controls give you rapid access to 2x and 4x digital zoom and easy to navigate drop-down menus

 

Rugged construction

With a rugged, fiberglass-reinforced construction, Prometheus can stand up to the daily abuse of tough missions

 

Easy power

Giving reliable operation from a single CR123A battery makes keeping the imager powered during remote field excursions easy

 

Made in the USA

Have the peace of mind that comes from knowing your gear is made and supported in the USA

FLIR Helios Specifications

Models Helios 336 3-12x42 Helios 336 HD 5-20x75 Helios 336 HD 8-32x100 Helios 640 2-16x42 Helios 640 HD 3-24x75 Helios 640 HD 4-32x100
Refresh Rate 30 Hz / 60 Hz
Magnification (NTSC/PAL) 2.8x / 3.4x 5.3x / 6.3x 7.0x / 8.4x 1.5x / 1.8x 2.8x / 3.7x 3.7x / 4.4x
Objective Lens Type Germanium
Type of Focal Plane Array FLIR Boson
Pixel Array Format 336×256 640×512
Pixel Size 12 µm
Display Type AMOLED SVGA 060
Pixel Display Format 800x600
Display Brightness Discretely Adjustable to 8 Levels
Turn-on Time, max 3 sec
Digital Zoom 1x, 2x and 4x 1x, 2x 4x and 8x
Show more...  
Image Palettes White Hot, Black Hot, Fusion, Rainbow, Globow, Ironbow 1, Ironbow 2, Sepia, Color 1, Color 2, Ice-Fire, Rain, and OEM Custom
Analog Input and Output Format (resolution) PAL (768×574 pixels)/ NTSC (640×480 pixels)
Video Recording Optional Digital Video Recorder with SD card slot
Remote Control Wireless
Active Contrast Enhancement (ACE) - “CONTRAST” Yes
Second Generation Digital Detail Enhancement (DDE) – “SHARPNESS” Yes
Smart Scene Optimization (SSO) – “SMART SCENE” Yes
Objective Focal Length 42 mm 75 mm 100 mm 42 mm 75 mm 100 mm
Objective F-number 1.1 1.3 1.1 1.3
Field of View (ang.) 7.8° x 5.9° 4.3° x 3.2° 3.3° x 2.5° 14.8° x 11.8° 8.3° x 6.6° 6.2x 5.0
Exit Pupil Diameter 14 mm
Eye Relief 16 mm
Focus Method Manual
Focusing Range 5m to inf. 10m to inf. 5m to inf. 10m to inf.
Diopter Adjustment Manual
Diopter Adjustment Range ±5 diopter
Battery Two CR123A 3V Lithium batteries or CR123 type rechargeable batteries with voltage from 3.0V to 3.7V (2)
Battery Life at 20 °C (68 °F) Up to 4 hr (optional up to 12 hrs)
Extended Battery Pack Two 18650 rechargeable batteries (3.7V), or four CR123 rechargeable batteries with voltage 3.7V max, or four standard CR123A 3V Lithium batteries (operational time up to 8 hr)
External Power Supply 6 VDC/ 600mА
Operating Temperature -40° to +50°C (-40° to +122°F)
Storage Temperature -50° to +70°C (-58° to +158°F)
Environmental Rating Water and Fog-Resistant
Overall Dimensions 238×100×62 mm
(9.4×3.9×2.4 in)
277×102×100 mm
(10.9×4.0×3.9 in)
294×137×137 mm
(11.6×5.4×5.4 in)
238×100×62 mm
(9.4×3.9×2.4 in)
277×102×100 mm
(10.9×4.0×3.9 in)
294×137×137 mm
(11.6×5.4×5.4 in)
Weight (w/o Batteries) 0.8 kg (1.8 lbs) 1.28 kg (2.8 lbs) 1.87 kg (4.1 lbs) 0.8 kg (1.8 lbs) 1.28 kg (2.8 lbs) 1.87 kg (4.1 lbs)
Warranty 3 Years
Warranty on FLIR detector 10 Years
Included Accessories AWReC (Advanced Wireless Remote Control) #94
Instruction Manual with Warranty Card
Two Lithium Battery CR123A
Picatinny adapter for AWReC (Advanced Wireless Remote Control)
Video Cable
Battery Cassette
Soft carrying Case
Packing Box
Lens Tissue
Optional Accessories Tripod with a Grip
DVR Digital Video Recorder
AMRF2200 - Advanced Modular Range Finder
Extended Battery Pack
HD DVR Digital Video Recorder
Mil-Standard Hard Shipping/Storage Case #101
Platform-Ring

 

Model Helios-Pro 336 4-16x50 Helios-Pro 336 8-32x100 Helios-Pro 640 2-16x50 Helios-Pro 640 4-32x100
Refresh Rate 30 Hz / 60 Hz
Magnification (NTSC/PAL) 3.3x / 4x 6.7x / 8x 1.8x / 2.1x 3.5x / 4.2x
Objective Lens Type Germanium
Type of Focal Plane Array FLIR Boson
Pixel Array Format 336×256
Pixel Size 12 µm
Display Type AMOLED SVGA 060
Pixel Display Format 800×600
Display Brightness Discretely Adjustable to 8 Levels
Turn-on Time, max 3 sec
Show more...  
Digital Zoom 1x, 2x, and 4x 1x, 2x, 4x and 8x
Digital Compass Yes
Digital Inclinometer Yes
Digital Angle Cosine Indicator Yes
Image Palettes White Hot, Black Hot, Sepia, Fusion, Rainbow, and Rain
Analog Input and Output Format (resolution) PAL (768×574 pixels)/ NTSC (640×480 pixels)
Video Recording Optional Digital Video Recorder with SD card slot
Remote Control Wireless 5-button
Active Contrast Enhancement (ACE) - “CONTRAST” Yes
Second Generation Digital Detail Enhancement (DDE) – “SHARPNESS” Yes
Smart Scene Optimization (SSO) – “SMART SCENE” Yes
Objective Focal Length 50 mm 100 mm 50 mm 100 mm
Objective F-number 1:1.4
Field of View (ang.) 6.5° х 5° 3.3° х 2.5° 12.5° х 10° 6.2° х 5°
Exit Pupil Diameter 14 mm
Eye Relief 16 mm
Focus Method Manual
Focusing Range 5m to inf. 10m to inf. 5m to inf. 10m to inf.
Diopter Adjustment Manual
Diopter Adjustment Range ±5 diopter
Battery Four CR123A 3V Lithium batteries or four AA 1.5V
Battery Life at 20 °C (68 °F) Up to 7 hr (optional up to 14 hrs)
External Power Supply 6 VDC/ 600mА
Operating Temperature -51° to +57°C (-59° to +134°F)
Storage Temperature -57° to +85°C (-70° to +185°F)
Environmental Rating Water and Fog-Resistant / Waterproof (optional)
MIL-STD-810 Compatibility Yes
Overall Dimensions 241 x 102 x 60 mm (9.5 x 4.0 x 2.4 in) 309 x 102 x 90 mm (12.1 x 4.0 x 3.5 in) 241 x 102 x 60 mm (9.5 x 4.0 x 2.4 in) 309 x 102 x 90 mm (12.1 x 4.0 x 3.5 in)
Weight (w/o Batteries) 1.05 kg (2.3 lbs) 1.4 kg (3.1 lbs) 1.05 kg (2.3 lbs) 1.4 kg (3.1 lbs)
Warranty 3 Years
Warranty on FLIR detector 10 Years
Included Accessories: Battery Set
AWReC (Advanced Wireless Remote Control 5-buttons)
Soft carrying Case
Video Cable
Picatinny adapter for AWReC (Advanced Wireless Remote Control)
Instruction Manual with Warranty Card
Packing Box
Battery Cartridge (for AA batteries)
Armasight Key (used to remove the battery cap insert)
Battery Box Extender Ring (for AA batteries)
Lens Tissue
Optional Accessories: DVR Digital Video Recorder
Mil-Standard Hard Shipping/Storage Case #101
Tripod with a Grip
AMRF2200 - Advanced Modular Range Finder
HD DVR Digital Video Recorder
Extended Battery Pack

*Disclaimer: Specifications are subject to change without notice. Availability of camera models and accessories subject to regional market considerations. Prices listed are US only, please consult your specific country for current pricing.

Product Literature

Helios Datasheet
Helios Quick Guide
Helios Manual

Questions?

Call 1-877-596-6115 to chat with a knowledgeable specialist.

Buy with Confidence

All products are FLIR Factory Certified and come with a full warranty.