MCS  

ARMASIGHT MCS

Miniature Collimating Sight

The Armasight MCS (Miniature Collimating Sight) is a micro LED Collimating Sight for “both-eyes open” rapid target acquisition. The MCS is rugged, lightweight and designed to mount onto many existing optics as well as MIL-STD 1913 Picatinny and Weaver-style rails.

The Armasight MCS is the only sight on the market in its class that features a dual reticle pattern. The user can select a 3.5 MOA “Dot” reticle or 20 MOA “Ring” reticle pattern depending on mission requirements. The MCS is compatible with night vision devices of all generations. Reticle intensity is regulated by an automatic brightness control sensor (which can be overridden by the user to maximum brightness mode if so required).

The MCS is designed to significantly improve accuracy and efficiency of virtually any weapon, from handguns and pistols, to assault rifles and light machine guns. The compact size and versatility of the MCS makes it an ideal secondary/backup optical sight. Accurate and reliable, the Armasight MCS features 1.2 MOA/click windage and 1.5 MOA/click adjustments. A unique optical design allows for parallax-free “always on the center” reticle.

Waterproof; tested against salt fog, dust, vibration, drop-tested, and fired on a variety of firearms for thousands of rounds.

The MCS features a unique pivot lens cover with anti-reflective coating and works on a single, easy to replace CR2032 3V battery.

Available In Black and Tan

 

FEATURES

  • Tactile click stops for windage & elevation adjustments
  • A switchable 3.5 MOA dot to 20 MOA ring reticle pattern
  • Automatic brightness control of the reticle based on the target area brightness
  • Rapid target acquisition
  • True night vision compatible mode
  • User configurable open or tube sight mode
  • Riflescope mounted or weaver mounted variations
  • Battery change with no change in zero
  • Large heads-up display with wide field of view
  • Parallax free performance
  • Submersible to 10m (33 ft) of water
  • Push button controls for reticle switching, manual override of auto brightness, night vision mode, and on/off function
  • Anti-reflection coatings with lens cover to maintain covertness
  • Limited Two-Year Warranty

Product Literature

MCS Datasheet
MCS User Manual

SPECIFICATIONS

Magnification 1x
Exit Pupil 20 x 15 mm
Eye Relief from 100 to 500 mm
Adjustment Precision Range ±1.5°
Parallax (at 100 m) less than 0.5 MOA
Windage Adjustment Accuracy 1 click=1.5 MOA (45 mm at 100 m)
Elevation Adjustment Accuracy 1 click=1.2 MOA (36 mm at 100 m)
Reticle Pattern Size:
- Dot
- Circle

3.5 MOA (10 cm at 100 m)
20 MOA (60 cm at 100 m)
Reticle Pattern Configuration Red Dot / Circle (interchangeable)
Reticle size for: "Dot"/"Circle" pattern 3.5 MOA (10 cm at 100 m) / 20 MOA (60 cm at 100 m)
Levels of Reticle Brightness Auto / Manual (MAX or MIN positions)
Battery Life (with Dot Pattern):
- at MIN Brightness Mode
- at MAX Brightness Mod

20 000 hours
250 hours
Power Supply One 3V Lithium Battery (CR2032)
Operating Temp -40°C to +50°C (-40° to +122°F)
Weapon Mount Type for Picatinny Rail or for ACOG 4x32 (Trijicon)
Dimensions ver. for Picatinny rail: 48 x 40 x 47 mm (1.89 x 1.57 x 1.85 in)
ver. for ACOG 4x32 mm: 48 x 44 x 52 mm (1.89 x 1.73 x 2.04 in)
Weight 0.065 kg (0.14 lb)
Warranty 2 Years
* All data subject to change without notice.