Nemesis 4x  

ARMASIGHT Nemesis 4x

GEN 2+ ID Night vision rifle scope

At middle distance ranges (where field of view is ultimately more important than magnification) the Armasight Nemesis 4X Night Vision rifle scope strikes just the right balance between the two. Small on dimensions, but big on value – the Nemesis 4X will not unbalance your rifle; it mounts on an adjustable mount that will fit weaver or Picatinny rails, and can be mounted in seconds without tools.

The Nemesis 4X has multicoated all-glass lenses and an internally adjustable fine reticle that makes precise shot placement incredibly easy. This night vision riflescope is also water, dust and sand proof for increased reliability. Complete with tactical rails for lasers or illuminators (high power IR illuminator included as standard), the Armasight Nemesis 4X is ideal for the predator hunter, tactical marksmen, or anyone that needs a compact, light medium range night vision rifle scope.

 

FEATURES

  • 4x Magnification with 10 degrees FOV
  • Bright source protection, Auto Bright Control (ABC)
  • Illuminated center red cross reticle for optimal contrast
  • Controls and adjustments are simple and easy to operate
  • Water resistant design
  • Flip-up back-up iron sights
  • Mounts to standard weaver rails
  • Variable reticle brightness
  • Detachable long-range infrared illuminator
  • Limited two-year warranty

Product Literature

Nemesis 4x Datasheet
Nemesis 4x Manual

SPECIFICATIONS

Model Nemesis 4x GEN 2+ SD Nemesis 4x GEN 2+ ID Nemesis 4x GEN 2+ QS
IIT Generation Gen 2+ SD (Standard Definition) Gen 2+ ID (Improved Definition) GEN 2+ QS ("Quick Silver" White Phosphor)
Resolution 45-51 lp/mm
Magnification 4x
Photocathode Type Multi-Alkali
Lens System F1.5, 108 mm
Field of View 10°
Focus Range 25m to Infinity
Exit Pupil Diameter 10 mm
Eye Relief 46 mm
Diopter Adjustment -6 to +2 dpt
Reticle Type Crosshair
Reticle Color Red on Green
Windage & Elevation Adjustment 1/2 MOA
Remote Control Yes
Automatic Brightness Control Yes
Bright Light Cut-off Yes
Low Battery Indicator Yes (In FOV)
Infrared Illuminator Detachable Long Range IR
Power Supply One CR123 Lithium 3V or Any CR123 type rechargeable batteries with voltage 3.2V
Battery Life Up to 60 hours
Environmental Rating Water and Fog-Resistant
Operating Temperature -40° to +50°С (-40° to +122°F)
Storage Temperature -50° to +70°С (-58° to +158°F)
Overall Dimensions 305 x 102 x 71 mm (12 x 4 x 2.8 in)
Weight (without Mount and Remote Control) 1.2 kg (2.7 lbs)
Warranty 2 Years
* All data subject to change without notice.