Discovery

ARMASIGHT Nyx-7

GEN 2+ SD Night Vision Goggles

The Nyx-7 night vision goggles is a bi-ocular night vision device built around high grade Gen2+ image intensifier tubes. It is an exceptional choice for hands free usage. Built with the highest grade optics – and with simple, reliable electronics – the Nyx-7 gives bright and clear night vision images. It has an IR light source for illumination in complete darkness. It can be worn on the included ip-up head mount or universal helmet mount. Water and fog resistance, rugged, light and compact Nyx-7 is the perfect hands free unit which meets wide array of specication requirements.

FEATURES

  • Lightweight compact rugged goggle system
  • Multi-purpose: Hand-held, head-mounted or helmet-mounted
  • Comfortable flip-up headgear
  • Multi-coated all-glass optics
  • Wide angle infrared illuminator
  • Auto brightness control
  • Bright light cut-off
  • Utilizes single CR123A lithium battery or AA Alkaline, Adapter included
  • Water and fog resistant
  • Limited two-year warranty

Product Literature

Nyx-7 Datasheet 
Nyx-7 Manual

SPECIFICATIONS

Specification Nyx-7 GEN 2+ SD Nyx-7 GEN 2+ ID Nyx-7 GEN 2+ QS
Resolution 45-51 lp/mm 47-54 lp/mm 47-54 lp/mm
Magnification 1x standard; 3x,5x,7x optional
Photocathode Type Multi-Alkali
Battery Life Up to 60 hour
Lens System F/1.2, 24mm
Diopter Adjustment ±5 diopter
Automatic Brightness Control Yes
Bright Light Cut-off Yes
Automatic Shut-off System Yes
Infrared Illuminator Yes
IR Indicator Yes (In FOV)
Low Battery Indicator Yes (In FOV)
Power Supply CR123 Lithium 3V (1), or AA Alkaline 1.5V (1), or any AA or CR123 type rechargeable batteries with voltage from 1.2V to 3.7V (1)
Environmental Rating Water and Fog-Resistance
Operating Temperature -40° to +50°C (-40° to +122°F)
Storage Temperature -50° to +70°C (-58° to +158°F)
Weight 0.45 kg (0.9 lbs)
Included Accessories: One Lithium Battery CR123A
Soft carrying Case
Instruction Manual with Warranty Card
Goggle Kit #2
Battery adapter CR123A 3V / AA 1,5V
Lens Tissue
Packing Box
Optional Accessories: ARFS5 - Advanced Range Finding Stadia for 5x A-Focal Lens
ARFS3 - Advanced Range Finding Stadia for 3x A-Focal Lens
PASGT Helmet Mount Assembly USA #108 with Adapter/Swing Arm #37
MICH Helmet Mount Assembly USA #107 with Adapter/Swing Arm #37
3x A-Focal Lens Kit (Spark, Sirius, Nyx-7, N-7): Lens #22 with Adapter #23
5x A-Focal Lens (Spark, Sirius, NYX-7, N-7) with Adapter #23
Helmet Mount #183 (Shroud)
7x Lens for Nyx-7
Adapter #59
XLR-IR A-Focal Doubler - Doubles the distance of XLR-IR850 IR beam
XLR-IR850 Detachable X-Long Range Infrared Illuminator w/Dovetail to Weaver Transfer Piece #21
Mil-Standard Hard Shipping/Storage Case #101
Helmet Mount #4
Warranty Two years
Export No
* All data subject to change without notice.