The Latest Evolution of Reduced Size, Weight, and Maximized Power - FLIR Q14 | FLIR Systems
 

FLIRQ14

Thermal Imaging Multipurpose Monocular

The Q14 Thermal Imaging Monocular represents the latest evolution in our quest to reduce size, weight, and power while maximizing the number of available features and functions. The Q14's compact size ensures that it can be concealed in a shirt pocket and its featherweight mass at 240g makes it the lightest muli-function thermal currently on the market. Helmet or weapon mountable, it is equipped with digital compass and inclinometer and can come with either a visible or IR laser pointer. It has wireless and bluetooth features and can be matched up with FLIR's thermal accessories including the HD DVR and Extended Battery Pack.

 

THERMAL NIGHT VISION

The ultimate choice for hunting at night, thermal night vision sees heat, not light so the body heat of your targets will show up clearly regardless of the amount of light available and without having to rely on additional illumination.

 

SMALL SIZE, BIG PERFORMANCE

The smallest and lightest in their class, Q14 thermal scope is helmet- or weapon-mountable, have simple, intuitive controls, and integrated digital compass, laser pointer, and digital inclinometer.

 

RELIABLE, FLEXIBLE, EASY TO USE

Easily adapted to work with a wide variety of mounting systems, Q14 has an easy to use three-button control, fast time-to-image, and runs off a single CR123A battery; Q14 thermal weapon scopes give you all the features you need.

FLIR Q14 Features

 

Thermal night vision

The ultimate choice for hunting at night, thermal sees the body heat of your targets regardless of the amount of light available

 

Flexible mounting

Easy adaptability to wide selection of head, helmet, weapon mounts with Quick Rail/Dove Tail/Bayonet interfaces

 

Imaging that excels

In addition to the 800x600 SVGA OLED display, the scope also features multiple color palettes and up to 4X digital zoom for extra reach

 

Innovation on the hunt

With integrated digital compass, laser pointer, and inclinometer the Q14 gives you all of the vital data you need to make your shot

 

Rugged construction

With a rugged, CNC machined aluminum alloy construction, Zeus can stand up to the daily abuse and tough hunts

 

Outstanding warranty

The limited warranty covers the system for 3 years, while the infrared detector is covered for a full 10 years

FLIR Q14 Specifications

Models Q14 336 Q14 336 IRL Q14 336 VL Q14 640 Q14 640 IRL Q14 640 VL
Refresh Rate 30 Hz / 60Hz
Magnification (NTSC/PAL) Unity (1x) Germanium
Objective Lens Type Germanium FLIR Boson
Type of Focal Plane Array FLIR Boson -
Pixel Array Format 336×256 640×512
Show more...  
Pixel Size 12 μm
Display Type AMOLED SVGA 060
Pixel Display Format 800x600
Display Brightness Discretely Adjustable to 8 Levels
Turn-on Time, max 3 sec
Digital Zoom 1×, 2× and 4× 1×, 2×, 4× and 8x
Digital Compass Yes
Digital Inclinometer Yes
Image Palettes White Hot, Black Hot, Fusion, Rainbow, Sepia, Rain
Reticle Type Dot 4 MOA, Line Dot, Cross Center Dot, Cross, Crosshair, and “No Reticle”
Reticle Color Black
Boresight Adjustment Digital
Analog Input and Output Format (resolution) NTSC (640×480 pixels) / PAL (768×574 pixels)
Remote Control Wireless (5 buttons)
Active Contrast Enhancement (ACE) - “CONTRAST” Yes
Second Generation Digital Detail Enhancement (DDE) – “SHARPNESS” Yes
Smart Scene Optimization (SSO) – “SMART SCENE” Yes
Objective Focal Length 13 mm 19 mm
Objective F-number 1:1.25
Field of View (ang.) 25° x 19° 33° x 26°
Exit Pupil Diameter 5 mm
Eye Relief 16 mm
Focus Method Manual
Focusing Range 0.2m to inf. 0.25m to inf.
Diopter Adjustment Manual
Diopter Adjustment Range ±5 diopter
Battery One CR123A 3V Lithium battery, CR123 rechargeable battery, or 16650 rechargeable battery with voltage from 3.0V to 3.6V
Battery Life at 20 °C (68 °F) CR123A - Up to 1.5 hr
CR123 Rechargeable (650mAh) - up to 1 hr
16650 Rechargeable (2000mAh) - up to 2.6 hr
Extended Battery Pack Two 18650 rechargeable batteries (3.7V), four CR123 rechargeable batteries with voltage 3.7V max, or four standard CR123A 3V Lithium batteries (operational time up to 8 hrs)
External Power Supply 6V-12V DC / 600 mА
Operating Temperature -40° to +50°C (-40° to +122°F)
Storage Temperature -50° to +70°C (-58° to +158°F)
Environmental Rating Water and Fog-Resistant / Waterproof (optional)
Overall Dimensions 100 × 63 × 40mm (3.94 × 2.48 × 1.57 in)
Weight (w/o Batteries) 0,24 kg (0.53 lbs)
Warranty 3 Years
Warranty on FLIR detector 10 Years
Included Accessories Picatinny adapter for AWReC (Advanced Wireless Remote Control)
Instruction Manual with Warranty Card
Soft carrying Case
Video Cable
One Lithium Battery CR123A
16650 Rechargeable Battery
Charger for 16650 Rechargeable Battery
Battery Adapter for 16650 Battery
Lens Tissue
Advanced Wireless 5-button Remote with Picatinny Adapter
Packing Box
Optional Accessories MICH Helmet Mount Assembly USA #107 with Adapter/Swing Arm #37
PASGT Helmet Mount Assembly USA #108 with Adapter/Swing Arm #37
DVR Digital Video Recorder
Helmet Mount #4
Shutter Eye-Guard #82
Extended Rail Adapter #85
Swing Arm #172
Tactical Goggle Kit - Wilcox L4 G24 and 3 Hole Shroud, Crye Precision Nightcap, and Swing Arm #172
Armasight Dual Bridge
Helmet Mount #170 (Shroud)
2x A-Focal Doubler
HD DVR Digital Video Recorder
AMRF2200 - Advanced Modular Range Finder
Extended Battery Pack
QRM - Quick Release Picatinny Mount Adapter #26/#142
Mil-Standard Hard Shipping/Storage Case #101
Swing Arm #37
Goggle Kit #2
Dovetail to Weaver Transfer Piece #21

*Disclaimer: Specifications are subject to change without notice. Availability of camera models and accessories subject to regional market considerations. Prices listed are US only, please consult your specific country for current pricing.

Product Literature

Q14 Datasheet
Q14 Manual

Questions?

Call 1-877-596-6115 to chat with a knowledgeable specialist.

Buy with Confidence

All products are FLIR Factory Certified and come with a full warranty.