The Ultimate in Thermal Imaging - FLIR Scout BTS | FLIR Systems
 

FLIRSCOUT BTS

Handheld Thermal Imaging Bi-Ocular

The FLIR Scout BTS biocular camera gives serious outdoor enthusiasts, wildlife stewards, and game wardens the ultimate in thermal imaging performance and control. It features a full-coverage eyepiece, interocular adjustment, ergonomic comfort, straightforward controls, and the unrivaled performance that only FLIR can deliver. The FLIR Scout BTS biocular is a must-have if you want to experience nature in vivid detail 24/7, from two kilometers or more away.

 

Extended Range Options

The BTS-X Pro provides excellent long-range viewing with sharp 320 × 240 native resolution and a 2x digital e-zoom. The BTS-XR Pro delivers even greater range performance by supplying crisp, clear 320 × 240 native resolution and a 2× and 4x digital e-zoom. Full 640 × 480 resolution imagery in the BTS-XR Pro is accessible via the video jack.

 

One-Touch Recording

The ability to capture both photos and video is standard on all Scout Bi-Ocular models.

 

Enhanced Lens Surfaces

Raised rubber sleeves and captive low-pro le lens caps help protect your lens investment as well as provide excellent grip/sensitivity.

FLIR Scout BTS Features

 

Palettes

Choice of White Hot, Black Hot, and InstAlertâ"¢

Warranty

Covered by FLIR's unique 2-10 warranty, covering parts and labor for two years and the detector for ten

Pocket-portable

Small and lightweight to carry with you anywhere

Rechargeable Batteries

>5-hour Internal Li-Ion battery

FLIR SCOUT BTS SPECIFICATIONS

Model BTS-X Pro BTS-XR Pro
Resolution 320 x 240 640 x 480
Size
(L x W x H)
11.0" x 6.5" x 2.63"
Weight
(w/o lens)
2.20 lbs
Operating / Storage Temp. -4°F - 140°F (-20°C – 60°C) / -40°F - 167°F (-40°C - 75°C)
Show more...  
Image Presentation
Polarity White Hot, Black Hot, InstAlert
Viewfinder Video Output
(9 Hz refesh rate)
NTSC or PAL composite video
External Video
(via RCA jack)
320 × 240 NTSC or PAL 640 × 480 NTSC or PAL
File Storage / Data Transfer
Still Image / Video Storage Yes
SD/SDHC Card Enabled UYes
Common Features
Startup 2 seconds
E-Zoom 2x 2x, 4x
Battery 4 AA Batteries; NiMH (included), Li-Ion, or Alkaline
Rating IP-67 (with lens attached only)
Included Accessories
BTS-X Pro / BTS-XR Pro Hot Shoe Charging & Video Output Attachment, 4 Rechargeable AA NiMH Batteries, AC Power Adapter/Charger, Neck Lanyard, USB Cable, Video Output Cable, Hard Carrying Case, Product CD with Ops Manual, FLIR Video Player Software and End User Graphical User Interface (GUI)
Lenses
(purchased separately)
Lens Options QD35
QD35
QD65
QD65
QD100
QD100
QD35
QD35
QD65
QD65
QD100
QD100
Size Ht. - 2.2"
Dia - 3.1" Ø
Ht. - 3.3"
Dia - 3.1" Ø
Ht. - 4.6"
Dia - 3.1" Ø
Ht. - 2.2"
Dia - 3.1" Ø
Ht. - 3.3"
Dia - 3.1" Ø
Ht. - 4.6"
Dia - 3.1" Ø
Field of View 13° × 10° 7° × 5° 5° × 3° 18° × 13° 10° × 8° 6° × 4°
E-Zoom FOV
(H x V)
 
2x 6.5° × 5°
(160 x 120)
3.5° × 2.5°
(160 x 120)
2.5° × 1.5°
(160 x 120)
9° × 6.5°
(320 x 240)
5° × 4°
(320 x 240)
3° × 2°
(320 x 240)
4x N/A N/A N/A 4.25° × 3.25°
(160 x 120)
2.5° × 2°
(160 x 120)
1.5° × 1°
(160 x 120)
Range Performance
Detect Man 850 yards 1400 yards 2270 yards 1200 yards 2075 yards 2675 yards
Recognize Man 200 yards 400 yards 590 yards 305 yards 535 yards 710 yards
Actual range may vary depending on camera setup, environmental conditions, user experience, and display method.

*Disclaimer: Specifications are subject to change without notice. Availability of camera models and accessories subject to regional market considerations. Prices listed are US only, please consult your specific country for current pricing.


Product Literature

FLIR Scout BTS-Series Datasheet
FLIR Tactical/Outdoor Catalog

Questions?

Call 1-877-596-6115 to chat with a knowledgeable specialist.

 
Find a Distributor

For other options to buy, please visit a
FLIR Authorized Distributor

Buy with Confidence

All products are FLIR Factory Certified and come with a full warranty.