The Ultimate Package:
Palm-Sized Thermal Imaging  Power - FLIR Scout TS | FLIR Systems
 

FLIRSCOUT TS

Handheld Thermal Night Vision Monocular

The TS-Series continues to provide unparalleled field performance and value along with excellent image quality. An expanded array of six models with differing resolutions and optical performance, field-swappable batteries, and available image and video capture make the TS-Series perfect for expedition leaders, wildlife management professionals, and ranchers.

 
 

SEE AT NIGHT IN ANY TERRAIN

Scout TS detects heat signatures of people, animals, and terrain up to 550 yards away, depending on model. The bright 640 x 480 pixel LCD screen displays the crisp and clear thermal imagery LCD screen in total darkness, with better scene contrast than I2 night vision.

 

GRAB AND GO SIMPLICITY

Scout TS starts up in seconds, requiring no training. Its menu is easy to use (Power, Polarity, Zoom, and LCD Brightness) and features either Freeze Frame (240 model) or 2X e-zoom (320 model). Scout TS also offers a choice of detection palettes (White Hot, Black Hot, and InstAlert) and a utility light for visual assitance at night.

 

COMPACT AND RUGGED

Scout TS fits easily in the palm of your hand or in any pack. Its rugged, weather-tight shell weighs only 12 ounces, but withstands hard drops and shallow water.

FLIR SCOUT TS FEATURES

 

Six Models

Available in different resolutions and with a variety of image and video capture and storage options

 

Multiple Lens Options

Choose from a model with a 19 mm lens and optional 2× optical extender or the longer range model equipped with a 65 mm lens

 

Shuttered Eyepiece

Keeps light from coming out of the viewfinder and avoids alarming animals or other target subjects

 

Rugged All-Weather Design

Built to withstand the demands of day-in, day-out rugged outdoor use

 

Ready to Go When You Are

Battery operation with field-swappable AA common batteries plus Power In/Charging, RCA video out via standard Hot Shoe attachment

 

Three Selectable Palettes

White Hot, Black Hot, and the powerful Instalert detection palettes provide excellent image detail in different environments

FLIR Scout TS Specifications

Models TS24 / TS24 Pro TS32 / TS32 Pro TS32r / TS32r Pro
Lens Options 19 mm/2x Extender (opt.) 19 mm/2x Extender (opt.) 65 mm
Resolution 240 x 180 320 x 240 320 x 240
Field of View 24° x 18°/12° x 9° 324° x 18°/12° x 9° 7° x 5°
Size (L x W x H) 9.36" x 3.33" x 2.62" 9.36" x 3.33" x 2.62" 10.96" x 3.33" x 2.69"
Weight (w/o lens) 1.59 lb 1.59 lb 2.17 lb
Operating Temp. 32°F to 122°F (0°C to 50°C) -4°F to 140°F (-20°C to 60°C) -4°F to 140°F (-20°C to 60°C)
Show more...  
Image Presentation
Polarity White Hot, Black Hot, InstAlert
Freeze Frame Not avaliable with Pro models
Video Output
(9 Hz refresh rate)
NTSC or PAL composite video
File Storage / Data Transfer
Video Storage Pro models only
Still Image Storage Pro models only
SD/SDHC Card-enabled
(up to 16Gb)
Pro models only
Common Features
Startup 2 seconds
E-Zoom 2x available on all models except TS24
Battery 4 AA NiMH Batteries (included) or Li-Ion or Alkaline AA
Rating IP-67
Included Accessories
TS24/TS32/TS32r Basic Kit (neck lanyard, video cable, operator’s manual)
TS24 Pro/TS32 Pro/TS32r Pro Basic Kit, tactical bag, USB cable, SD card
Optional Accessories
TS24/TS32/TS32r Tactical bag
TS24 Pro/TS32 Pro 2x optical extender
Range Performance
Detect Man-Sized Target 19mm lens: ~350 yards
2x extender: ~500 yards
19mm lens: ~600 yards
2x extender: ~900 yards
65mm lens: ~1400 yards
Actual range may vary depending on camera setup, environmental conditions, user experience, and display method.

*Disclaimer: Specifications are subject to change without notice. Availability of camera models and accessories subject to regional market considerations. Prices listed are US only, please consult your specific country for current pricing.

Product Literature

FLIR Scout TS-Series Datasheet
FLIR Tactical/Outdoor Catalog  

Questions?

Call 1-877-596-6115 to chat with a knowledgeable specialist.

 
Find a Distributor

For other options to buy, please visit a
FLIR Authorized Distributor

Buy with Confidence

All products are FLIR Factory Certified and come with a full warranty.