Sirius  

ARMASIGHT SIRIUS

Gen 2+ Multi-Purpose Night Vision Monocular

The Armasight Sirius is a high-tech, tough and durable multi-use Night Vision monocular that delivers great Gen 2+ performance, but at the lowest possible cost. Packed with features, the Sirius is a unit that is equally at home with the hunter as it is with the professional security officer or law enforcement professional. Mission configurable, the Armasight Sirius can be hand-held, head/helmet mounted; it can be mounted onto a rifle with a variety of different mounts, or it can be mounted in front of a camcorder or camera for night photography. Optional 3, 5 or 7X lenses can turn it into a long range night viewing device in seconds.

Incredibly for such a low cost unit, the Sirius features manual brightness control, bright light shut-off circuitry and a spot/flood built-in IR illuminator. The Armasight Sirius is a night vision work-horse that will satisfy the requirements of the most demanding professional or casual night vision user with room to spare.

 

FEATURES

  • Compact, rugged design
  • Head mountable for hands-free usage
  • Manual brightness control
  • Bright light cut-off
  • Ergonomic, simple, easy to operate controls
  • Utilizes single CR123A lithium battery or AA Alkaline, Adapter included
  • Adaptable for use with cameras
  • Built-in Infrared illuminator and flood lens
  • Limited two-year warranty

Product Literature

 

Sirius Gen2 SD MG Datasheet
Sirius Gen2 ID MG Datasheet
Sirius Gen2 QS MG Datasheet

Sirius Manual

SPECIFICATIONS

Model Sirius GEN 2+ SD MG Sirius GEN 2+ ID MG Sirius GEN 2+ QS MG
IIT Generation Gen 2+ SD (Standard Definition) MG Gen 2+ ID (Improved Definition) MG GEN 2+ QS ("Quick Silver" White Phosphor) MG
Resolution 47-54 lp/mm
Magnification 1x standard (3x, 5x, 7x optional)
Photocathode Type Multi-Alkali
Lens System F/1.2; 24 mm
Field of View 40°
Focus Range 0.25m to Infinity
Exit Pupil Diameter 10 mm
Eye Relief 21.5 mm
Diopter Adjustment -5 to +5 dpt
Manual Gain Control Yes
Bright Light Cut-off Yes
Automatic Shut-off System Yes
Infrared Illuminator Yes (built-in with pivotal flood lens)
IR Indicator Yes (In FOV)
Low Battery Indicator Yes (In FOV)
Power Supply CR123 Lithium 3V (1), or AA Alkaline 1.5V (1), or any AA or CR123 type rechargeable batteries with voltage from 1.2V to 3.7V (1)
Battery Life Up to 60 hours
Environmental Rating Water and Fog-Resistant
Operating Temperature -40° to +50°C (-40° to +122°F)
Storage Temperature -50° to +70°C (-58° to +158°F)
Overall Dimensions 157 x 60 x 75 mm (6.1 x 2.3 x 2.9 in)
Weight 0.46 kg (1.0 lbs)
Warranty 2 Years
* All data subject to change without notice.