Spark B  

ARMASIGHT SPARK B "CORE"

4x Night Vision Binocular

The Armasight Spark-B is the Night Vision binocular with 4x magnification built around CORE (Ceramic Optical Ruggedized Engine) image intensifier tubes. Unlike Gen 1 Image intensifier tubes that are fragile because they are made from glass, CORE™ IITs are made just like Gen 2 and Gen 3, by fusing metal alloys with ceramic compounds. CORE™ technology is based on durable elements and allows tight component stacking, resulting in image tubes that are exceptionally shockproof and vibration resistant. Robust packaging protects easy-to-break protrusions common in Gen 1 tubes, and allows for a streamlined design that is lighter, more compact, and more reliable than typical night vision devices. The CORE™ platform offers ‘best in class’ resolution with 60-70 lp/mm, and increased photocathode sensitivity levels of upwards of 400μA/lm, which provide image quality in challenging ambient light conditions that rivals high-end Gen 2 image tubes. The Armasight Spark-B is a rugged and lightweight night vision binocular. Dual tube design provides increased depth perception and outstanding clarity. A built-in, focusable short-range IR illuminator allows the units to work well even in complete darkness, and an optional longrange infrared illuminator will dramatically boost the viewing range when you need it most.

 

FEATURES

  • Compact, rugged design
  • High-resolution CORE image intensifier tube
  • 4x magnification
  • Multi-coated all-glass optics
  • Compact, rugged design
  • Rubberized for extra protection
  • Ergonomic, simple, easy to operate controls
  • Utilizes single CR123A lithium battery
  • Built-in Infrared illuminator
  • Water and fog-resistant
  • Limited two-year warranty

Product Literature

Spark B Datasheet
Spark B Manual

SPECIFICATIONS

IIT Generation CORE
Magnification 4x
Lens System F/1.65; 80mm
Field of View 14°
Focus Range 5m to Infinity
Exit Pupil Diameter 8 mm
Eye Relief 20 mm
Infrared Illuminator Illuminator - Yes (built-in with pivotal flood lens)
Power Supply CR123 Lithium 3V (1) or CR123 type rechargeable batteries with voltage 3.2V (1)
Battery Life Up to 40 hours
Operating Temperature -40° to +50°C (-40° to +122°F)
Overall Dimensions 220 x 147 x 63 mm (8.7 x 5.8 x 2.5 in)
Weight 1.33 kg (2.93 lbs)
Warranty 2 Years
* All data subject to change without notice.