Spark Core  

ARMASIGHT SPARK CORE

Multi-purpose night vision monocular

For years, development and improvement of consumer-orientated single stage Gen 1 technology has stood still – until now. Traditionally, Gen 1 tubes are made of glass – making them quite fragile and easily damaged, and have relatively low resolution, with very evident image edge distortion.

Introducing an Armasight exclusive – CORE (Ceramic Optical Ruggedized Engine) technology image intensiffier tubes! While CORE does not contain a micro channel plate (and so by definition lands in the Gen 1 category) that is where the parallels end. Instead of glass, CORE tubes use a specially formulated ceramic compound fused with metal alloys similar to those used in production of Gen 2 and Gen 3 image intensiffier tubes.

Further advances in CORE have almost removed edge distortion, dramatically increased photo-sensitivity and most importantly, almost doubled resolution up to 70 lp/mm! The Armasight Spark is the perfect partner for this new hybrid tube-type – a rugged, but light-weight multi-purpose night vision monocular. With optional accessories, it can be used hand-held or head-mounted; with a day scope adapter, it can convert your existing day scope to night vision at a budget price. With optional 3X a-focal lens and IR illuminator, it can serve as a medium range, ultra-high resolution spotting scope and with optional camcorder/camera adapter, you can even take footage or stills though it in darkness.

The Armasight Spark is the ideal night vision unit for the outdoorsman or first responder who demands more resolution, image clarity and durability than standard Gen 1 can offer.

 

FEATURES

  • CORE (Ceramic Optical Ruggedized Engine) technology intensifier tube
  • Built-in IR illuminator
  • Left or right eye use
  • Lightweight
  • Compact and robust design
  • Easy to operate
  • Serviceability under severe conditions
  • High-performance
  • Highly reliable
  • Powered by single CR123 battery
  • Weapon-mountable
  • Head or helmet-mountable for hands-free usage
  • Adaptable for use with cameras
  • Compatibility with most weapons, IR laser aiming/ illuminating devices, reflex sights, and scopes
  • Water and fog-resistant
  • Limited two-year warranty

Product Literature

Spark Core Datasheet
Spark Core Manual

SPECIFICATIONS

IIT Generation CORE
Resolution 60-70 lp/mm
Magnification 1x, standard (3x, 5x optional)
Lens System F/1.7; 35mm
Field of View 35°
Focus range 0.25m to Infinity
Exit Pupil Diameter 8 mm
Eye Relief 20 mm
Diopter Adjustment -5 to +5 dpt
Infrared Illuminator Yes
IR Indicator Yes (Led)
Power Supply CR123 Lithium 3V (1) or CR123 type rechargeable batteries with voltage 3.2V (1)
Battery Life up to 40 hrs
Environmental Rating Water and Fog-Resistance
Operating Temperature -40° to +50°C (-40° to +122°F)
Storage Temperature -50° to +70°C (-58° to +158°F)
Overall Dimensions 149 x 49 x 82 mm (5.8 x 1.9 x 3.2 in)
Weight 0.37 kg (0.8 lbs)
Warranty 2 Years
* All data subject to change without notice.