Spark G  

ARMASIGHT SPARK G

Night Vision Goggles

The Armasight Spark-G Night Vision goggle systems built around CORE (Ceramic Optical Ruggedized Engine) image intensifier tubes. Unlike Gen 1 Image intensifier tubes, which are fragile because they are made from glass, CORE™ IITs are made just like Gen 2 and Gen 3 by fusing metal alloys with ceramic compounds. CORE™ technology is based on durable elements and allows tight component stacking, resulting in image tubes that are exceptionally shockproof and vibration- resistant. Robust packaging protects easy-to-break protrusions common in Gen 1 tubes, and allows for a streamlined design that is lighter, more compact, and more reliable than average night vision devices. The CORE™ platform offers ‘best in class’ resolution with 60-70 lp/mm and an increased photocathode sensitivity level of upwards of 400µA/lm, providing high image quality even in difficult ambient light conditions, rivaling high-end Gen 2 image tubes. The Armasight Spark-G is a rugged and lightweight night vision monocular. The Armasight Spark-G come complete with headgear, which allows the unit to be mounted for hands-free operation.

 

FEATURES

  • Compact, rugged design
  • Water and Fog-Resistant
  • Head mountable for hands-free usage
  • Ergonomic, simple, easy to operate controls
  • Utilizes single CR123A lithium battery
  • Adaptable for use with cameras
  • Built-in Infrared illuminator
  • Limited two-year warranty

Product Literature

Spark G Datasheet
Spark G Manual

SPECIFICATIONS

IIT Generation CORE
Resolution 60-70 lp/mm
Magnification 1x (3x optional)
Lens System F/1.7; 35mm
Field of View 35°
Focus Range 0.25 m to Infinity
Exit Pupil Diameter 8 mm
Eye Relief 20 mm
Diopter Adjustment -5 to +5 dpt
Infrared Illuminator Yes
IR Indicator Yes
Power Supply CR123 Lithium 3V (1) or CR123 type rechargeable batteries with voltage 3.2V (1)
Battery Life Up to 40 hours
Environmental Rating Water and Fog-Resistance
Operating Temperature -50° to +70°C (-58 to +158°F)
Storage Temperature -50° to +70°C (-58 to +158°F)
Overall Dimensions 149 x 49 x 82 mm (5.8 x 1.9 x 3.2 in)
Weight 0.37 kg (0.8 lbs)
* All data subject to change without notice.