SEE 100% IN ZERO LIGHT. FLIR Thermosight R-Series Thermal Night Vision Rifle Scope | FLIR Systems  
 

FLIRThermosight R-Series

Thermal Night Vision Rifle Scope

Built by the leader in infrared technology, the FLIR ThermoSight® R-Series delivers the range of features you want-with the thermal performance you expect. The scope contains the most advanced image correction technology available, and optimizes images automatically. Along with fixed lens options of 13mm, 19mm, 35mm, and 60mm, the R-Series provides three inches of eye relief, up to 16× digital zoom, and multiple reticle options with a repeatable and dependable zero. Select between "white hot," "black hot," and "InstaAlert" palettes, and capture memorable moments with video out on most models.

 

Thermal Advantage

The ThermoSight® R-Series is the ideal scope for hunting at night because it detects heat energy, instead of light. The body heat of target animals glows bright through the R-Series scope—while you remain hidden in the dark. Conventional image intensified (I2) night vision scopes are more limited because they require illumination from moonlight or other sources. Plus, they can't reveal what's hiding in shadows or in low-contrast environments the way thermal can.

 

Easy to Use, Rugged Design

The ThermoSight® R-Series was built for moments when you have to act fast. With large, glove-friendly buttons and an intuitive menu, you can quickly set reticle settings, zoom, and polarity palettes in three clicks or less. An internal shock reduction system (SRS-M™) is qualified for a MSR semi-automatic platform, up to .30 Cal. Plus, the durable, water-resistant casing can be submerged in up to three feet of water. Day or night, hot or cold, clear or stormy, whatever the conditions, the R-Series will deliver

 

Multiple Options for Increased Accuracy

The scope contains the most advanced image correction technology available, and optimizes images automatically. Along with fixed lens options of 13mm, 19mm, 35mm, and 60mm, the R-Series provides three inches of eye relief, up to 16× digital zoom, and multiple reticle options with a repeatable and dependable zero. Select between "white hot," "black hot," and "InstaAlert" palettes, and capture memorable moments with video out (on most models).

FLIR Thermosight R-Series Features

 
 

Thermal night vision

Detects small variations in temperature, so you can see heat signatures day and night without additional illumination that can give your position away

 

Built-in Shock Reduction

The internal Shock Reduction System is qualified for an MSR semi-automatic platform up to .30 Cal Plus so it will keep performing through the toughest abuse

 

Easy to use

Its simple, intuitive 3-button controls give you rapid access to zoom and easy to navigate drop-down menus

 

Rugged construction

With a rugged construction, Thermosight can stand up to the daily abuse of tough missions and is water resistant to 3 feet

 

Easy power

Giving reliable operation from a single CR123A battery makes keeping the imager powered during remote field excursions easy

 

Made in the USA

Have the peace of mind that comes from knowing your gear is made and supported in the USA

FLIR ThermoSight R-Series Specifications

Model RS24, 1x RS32, 1.25-5x RS32, 2.25-9x RS32, 4-16x RS64, 1.1-9x RS64, 2-16x
FPA 240x180 VOx 336x256 VOx 640x512 VOx
Frame Rate (Hz) 30 Hz 60 Hz 30 Hz
Lens Focal Length 13mm 19mm 35mm 60mm 35mm 60mm
Lens HFOV 20° 16° 18° 10°
Focus Fixed Manual Fixed Manual
Electronic Zoom N/A Up to 4x Up to 8x
Color Pallets Black/White/InstAlert™ Black/White/Sepia/Iron/Red/InstAlert™
Show more...  
Eye Relief 3 inches (76.2 mm)
Dimensions 8" x 3.3" x 2.9" 8.5" x 3.3" x 2.9" 8" x 3.3" x 2.9" 8.5" x 3.3" x 2.9"
Weight <1.8lb <2.4lb <1.8lb <2.4lb
Reticles Duplex, Fine Duplex, German
Reticle Colors White, Black, Red, Green
Diopter Adjustment +/-6
Operating Temperature -4° to 122° F (-20° to 50° C)
Storage Temperature -40° to 140° F (-40° to 60° C)
Ingress Protection IPX7, Submersible 1m for 30 min
Weapon Interface MIL-STD-1913 Picatinny Rail
Battery Life >4 hours of use
Battery Type Internal Li-ion
Battery Charging Standard USB interface with included wall charger
External Battery Pack Compatible, not included
Display Active Matrix LCD
Display Resolution 640x480
User Interface Simple four button interface
On Screen Symbology Battery charge, ezoom state
Weapon Compatibility MSR semi-automatic up to .308 Cal.
Video Out No Yes
Warranty 2 Years Standard, 3 Years (with registration), 10 Years (thermal sensor only)

*Disclaimer: Specifications are subject to change without notice. Availability of camera models and accessories subject to regional market considerations. Prices listed are US only, please consult your specific country for current pricing.

Questions?

Call 1-877-596-6115 to chat with a knowledgeable specialist.

Find a Distributor

For other options to buy, please visit a
FLIR Authorized Distributor

Buy with Confidence

All products are FLIR Factory Certified and come with a full warranty.

What's in the Box

  • Thermal Rifle Scope
  • LaRue Mount
  • USB Charging Cable
  • USB Video Cable (Not with RS-24)
  • Hard Case
  • Eyecup
  • Lens Caps
  • Lens Cleaner
  • AC Wall Charger
  • Quick Start Guide
  • User Manual