The Lightest and Most Compact Scope in Its Class - FLIR Predator | FLIR Systems

FLIR ThermoSight RX

Thermal Imaging Weapon Sight

The FLIR ThermoSight RX line has performance, price, and state-of-the-art technology for a variety of uses and mission applications from hunters to military marksmen due to its superior price-to-performance value. The smallest in their class, they contain simple controls, functions, and features. The ThermoSight RX can use the HD DVR, Rangefinder and Battery Pack.

THERMAL NIGHT VISION

The ultimate choice for hunting at night, thermal night vision sees heat, not light so the body heat of your targets will show up clearly regardless of the amount of light available and without having to rely on additional illumination.

RELIABLE, FLEXIBLE, EASY TO USE

From MIL-STD-1913 Picatinny rail mounts with quick-release mechansinsm to user adjustable imaging controls and on-board video recording, ThermoSight RX scopes give you all the features you need.

CLASS-LEADING ACCURACY & EXTENDED REACH

Solid state design and software algorithms combine to give you maximum reticle controast, high level target accuracy, and boresight retention that even translates through electronic zoom functions so you'll always be on target.

ThermoSight RX Features

 

Thermal night vision

The ultimate choice for hunting at night, thermal sees the body heat of your targets regardless of the amount of light available

Flexible mounting

The MIL-STD 1913 (Picatinny Rail) quick release mount is easy to use, and the scope includes integral rails for optional daylight optics or accessories

Imaging that excels

In addition to the 640x480 VGA LED display, the scope also features 2X, 4X, and 8X digital zoom for extra reach

Innovation on the hunt

In addition to six reticle patterns, and reticle tracking that maintains boresight through e-zoom, Predator has an optional extended battery pack for long hunts

Rugged construction

With a rugged, CNC machined aluminum alloy construction, Predator can stand up to the daily abuse and tough hunts

Outstanding warranty

The limited warranty covers the system for 3 years, while the infrared detector is covered for a full 10 years

FLIR ThermoSight RX Specifications

Model 336 2-8x25 (30 Hz) 336 2-8x25 (60 Hz) 640 1-8x25 (30 Hz)
Refresh Rate 30 Hz 60 Hz 30 Hz
Magnification (NTSC/PAL) 1.6x 1x
Objective Lens Type Germanium
Type of Focal Plane Array FLIR Boson
Pixel Array Format 336×256 640×512
Pixel Size 12 µm
Display Type LED VGA
Pixel Display Format 640×480
Display Brightness Discretely Adjustable to 8 Levels
Show more...  
Display Brightness
Turn-on Time, max 3 sec
Digital Zoom 1x, 2x, and 4x 1x, 2x, 4x, and 8x
Image Palettes White Hot, Black Hot, Fusion, Rainbow, Globow, Ironbow 1, Ironbow 2, Sepia, Color 1, Color 2, Ice-Fire, Rain, and OEM Custom
Reticle Type 6-Pattern Digitally Controlled: Dot 4 MOA, Line Dot, Cross Center Dot, Cross, Crosshair, and “No Reticle”
Reticle Color Black, White, Red, Cyan
Boresight Adjustment Digitally Controlled
Analog Input and Output Format (resolution) PAL/ NTSC (640×480 pixels)
Video Recording Optional Digital Video Recorder with SD card slot
Remote Control Wireless
Active Contrast Enhancement (ACE) - “CONTRAST” Yes
Second Generation Digital Detail Enhancement (DDE) – “SHARPNESS” Yes
Smart Scene Optimization (SSO) – “SMART SCENE” Yes
Objective Focal Length 25 mm
Objective F-number 1:1
Field of View (ang.) 13° x 10° 25° × 8°
Exit Pupil Diameter 10 mm
Eye Relief 45 mm
Focusing Range 20m to inf.
Diopter Adjustment Manual
Diopter Adjustment Range ±5 diopter
Windage Adjustment Range (NTSC/ PAL) ±96MOA ±180MOA
Elevation Adjustment Range (NTSC/ PAL) ±72MOA ±134MOA
Battery Two CR123A 3V Lithium batteries or CR123 type rechargeable batteries with voltage from 3.0V to 3.7V (2)
Battery Life at 20 °C (68 °F) Up to 4 (optional up to 12 hrs)
Extended Battery Pack Optional Extended Battery Pack with rechargeable batteries (up to 8 hours)
External Power Supply 6 VDC/ 600mА
Operating Temperature -40° to +50°C (-40° to +122°F)
Storage Temperature -50° to +70°C (-58° to +158°F)
Recoil Resistance 700 g
Environmental Rating Water and Fog-Resistant
Weapon Mount Type Picatinny, MIL STD 1913, and Weaver Rails
Overall Dimensions 194 × 68 × 78 mm (7.6 × 2.7 × 3.2 in)
Weight (w/o Batteries) 0.63 kg (1.4 lbs)
Warranty 3 Years
Warranty on FLIR detector 10 Years
Included Accessories Soft carrying Case
Battery Cassette
Instruction Manual with Warranty Card
Two Lithium Battery CR123A
AWReC (Advanced Wireless Remote Control) #94
Picatinny adapter for AWReC (Advanced Wireless Remote Control)
Packing Box
Video Cable
Lens Tissue
Optional Accessories Extended Rail Adapter #85
Platform-Ring
Mil-Standard Hard Shipping/Storage Case #101
DVR Digital Video Recorder
AMRF2200 - Advanced Modular Range Finder
HD DVR Digital Video Recorder
Shuttered-Eyeguard
Extended Battery Pack

*Disclaimer: Specifications are subject to change without notice. Availability of camera models and accessories subject to regional market considerations. Prices listed are US only, please consult your specific country for current pricing.

Product Literature

ThermoSight RX Datasheet

Questions?

Call 1-877-596-6115 to chat with a knowledgeable specialist.

Buy with Confidence

All products are FLIR Factory Certified and come with a full warranty.