Vega  

ARMASIGHT VEGA MINI

Gen 1+ Night Vision Monocular

If low-cost, high quality Night Vision is what you need, the Armasight Vega monocular is the best choice. The Generation 1 Vega is the perfect in-expensive option for camping, hunting, boating or security – for these activities at night, the Armasight Vega will give you the edge. A built-in short range IR illuminator allows the Vega to work well even in complete darkness, and an optional Armasight long range infra-red illuminator will dramatically boost viewing range if required. The Armasight Vega features all-glass optics, a single push-button control and rugged reinforced composite housing.

 

FEATURES

  • Compact and Lightweight
  • High resolution Gen. 1+ Image Intensifier Tube
  • Built-in Flood infrared illuminator
  • Can be used in conjunction with long range IR Illuminator
  • Water and fog resistant
  • Limited Two-Year Warranty

Product Literature

Vega Datasheet
Vega Manual

SPECIFICATIONS

IIT Generation Gen 1+
Resolution 30-40 lp/mm
Magnification 1x
Objective Lens Diameter 20.6 mm
Exit Pupil Diameter 8 mm
Eye Relief 20 mm
Diopter Adjustment -4 to +4 dpt
Lens System F/1.7; 35mm
Field of View 35°
Range of Focus 0.2m to Infinity
Infrared Illuminator Yes (buil-in flood lens)
IR Indicator Yes
Low Battery Indicator Yes
Power Supply CR123 Lithium 3V (1) or CR123 type rechargeable batteries with voltage 3.2V (1)
Battery Life IR On up to 12 hrs
IR Off up to 58 hrs
Environmental Rating Water and Fog-Resistance
Operating Temperature -30° to +45 °C (-22° to +113°F)
Storage Temperature -45° to +50 °C (-49° to +122°F)
Dimensions 147 x 82 x 46mm (5.8 x 3.2 x 1.8 in)
Weight 0.25 kg (0.54 lbs)
Warranty 2 Years
* All data subject to change without notice.