Vega  

ARMASIGHT VEGA

Gen 1+ Night Vision Goggle

If low-cost, high quality head-mounted night vision is what you need, the Armasight Vega is the best choice. The Generation 1 Vega comes complete with a head mount (which allows the unit to be positioned over either eye) and it is the perfect in-expensive hands-free option for air soft games, paintball, hunting or security – for these activities at night, the Armasight Vega will give you the edge. A built-in short range IR illuminator allows the Vega to work well even in complete darkness, and an optional Armasight long range infra-red illuminator will dramatically boost viewing range if required. The Armasight Vega features all-glass optics, a single push-button control and rugged reinforced composite housing.

 

FEATURES

  • CORE (Ceramic Optical Ruggedized Engine) technology intensifier tube
  • Compact and Lightweight
  • Designed for Hand-Free operations
  • High resolution Gen. 1+ Image Intensifier Tube
  • Built-in Flood infrared illuminator
  • Fully adjustable headgear for ultimate comfort
  • Flip-Up Headgear
  • Special design which allows use on either right or left eye
  • Can be used in conjunction with long range IR Illuminator
  • Water and fog resistant
  • Limited Two-Year Warranty

Product Literature

Vega Datasheet
Vega Manual

SPECIFICATIONS

IIT Generation Gen1+
Resolution 30-40 lp/mm
Magnification 1x
Objective Lens Diameter 20.6 mm
Lens System F/1.7; 35mm
Field of View 35°
Exit Pupil Diameter 8 mm
Range of Focus 0.2m to Infinity
Eye Relief 20 mm
Diopter Adjustment +4 to -4 dpt
Infrared Illuminator Yes (built-in with flood lens)
IR Indicator Yes
Low Battery Indicator Yes
Power Supply CR123 Lithium 3V (1) or CR123 type rechargeable batteries with voltage 3.2V (1)
Battery Life IR On up to 12 hrs
IR Off up to 58 hrs
Environmental Rating Water and Fog-Resistance
Operating Temperature -30° to +45 °C (-22° to +113°F)
Storage Temperature -45° to +50 °C (-49° to +122°F)
Dimensions 147 x 82 x 46mm (5.8 x 3.2 x 1.8 in)
Weight 0.25 kg (0.54 lbs)
Warranty 2 Years
* All data subject to change without notice.