Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

100 mm f/2.5 LWIR FPO manual lens (4215503)

Go to Product Support
product image

Manual LWIR lens for FLIR R&D/Science cameras, including A67xx SLS, A85xx SLS, X69xx SLS, and X85xx SLS.

Sales Contact Contact Sales
Contact Sales

Want more information on this product?

Call +1 (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
Communication & Data Storage
Interface
4-tab FPO manual focus bayonet
Environmental & Certifications
Operating Temperature Range
-20°C to 50°C (-4° to 122°F)
Storage Temperature Range
-20°C to 60°C (-4°F to 140°F)
General
Average Transmission
94.80%
Weight
0.56 kg (1.23 lbs)
Imaging & Optical
Diameter
105 mm (4.14 in)
F_number
f/2.5
Focal Length
100 mm
Focus
Manual
Focus Range
3 m to infinity
Length
78 mm (2.83 in)
Imaging & Optical
Distortion
<1.5%
Hyperfocal Distance
85 m (at 8.9 µm)
Spectral Band
7.5 - 12 µm
Other
Filter_CameraType
Fixed Entry-Level||Fixed Advanced
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

100 mm f/2.5 LWIR FPO manual lens (4215503)