Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

17 mm, 7.5-12.0 µm, f/2.5 LWIR FPO Motorized Bayonet Lens (4216409)

Go to Product Support
product image

17 mm, 7.5-12.0 µm, f/2.5 LWIR Motorized Bayonet Lens for FLIR R&D/Science cameras, including A67xx SLS and A85xx SLS.

Sales Contact Contact Sales
Contact Sales

Want more information on this product?

Call +1 (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
Communication & Data Storage
Interface
5-tab motorized FPO bayonet **NOT compatible with non-motorized bayonet
Environmental & Certifications
Operating Temperature Range
-20°C to 50°C (-4° to 122°F)
Storage Temperature Range
-20°C to 60°C (-4°F to 140°F)
General
Average Transmission
92.18%
Weight
0.70 kg (1.55 lbs)
Imaging & Optical
Diameter
90 mm/3.54 in (62 mm/2.44 in CL to Toggle)
F_number
f/2.5
Focal Length
17 mm
Focus
Manual/motorized
Focus Range
0.1 m to infinity
Length
69 mm (2.7 in)
Imaging & Optical
Distortion
<3%
Hyperfocal Distance
5 m (at 8.9 µm)
Spectral Band
7.5 - 12 µm
Other
Filter_CameraType
Fixed Entry-Level
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

17 mm, 7.5-12.0 µm, f/2.5 LWIR FPO Motorized Bayonet Lens (4216409)