Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

25 mm, 1-5 µm, f/2.5 FPO Broadband FPO Manual Bayonet Lens (4218538)

Go to Product Support
product image

25 mm, 1-5 µm, f/2.5 FPO Broadband FPO Manual Bayonet Lens for FLIR R&D/Science cameras, including A67xx MWIR, A85xx MWIR, X68xx MWIR, X69xx MWIR, and X85xx MWIR.

Sales Contact Contact Sales
Contact Sales

Want more information on this product?

Call +1 (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
Environmental & Certifications
Operating Temperature Range
-20°C to 50°C (-4° to 122°F)
Storage Temperature Range
-20°C to 60°C (-4°F to 140°F)
General
Average Transmission
82.91%
Weight
0.61 kg (1.35 lbs)
Imaging & Optical
Diameter
68 mm (2.69 in)
F_number
2.5
Focal Length
25 mm
Focus Range
0.2 m to infinity
Length
90 mm - 94 mm (3.54 in - 3.69 in)
Imaging & Optical
Distortion
<3%
Hyperfocal Distance
11 m/16 m (at 4.2 µm/3 µm)
Spectral Band
1 - 5.5 µm
Other
Filter_CameraType
Fixed Entry-Level||Fixed Advanced
UI-UX
Focus Method
Manual
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

25 mm, 1-5 µm, f/2.5 FPO Broadband FPO Manual Bayonet Lens (4218538)