Thermal Imaging Cameras

FLIR E4 (non WiFi)

Infrared Camera with MSX with 80×60 IR Resolution

$949.00

FLIR E5 (non WiFi)

Infrared Camera with MSX with 120×90 IR Resolution

$1,199.00

FLIR E6 (non WiFi)

Infrared Camera with MSX with 160×120 IR Resolution

$1,999.00

FLIR E8 (non WiFi)

Infrared Camera with MSX with 320×240 IR Resolution

$2,999.00

FLIR Exx-Series

Advanced Infrared Cameras with MSX

FLIR TG167

Spot Thermal Camera

$399.99

FLIR ONE

Thermal Mobile Accessory

$249.99

FLIR ONE

Thermal Mobile Accessory

$249.99

 

FLIR E4 (non WiFi)

Infrared Camera with MSX with 80×60 IR Resolution

$949.00

FLIR E5 (non WiFi)

Infrared Camera with MSX with 120×90 IR Resolution

$1,199.00

FLIR E6 (non WiFi)

Infrared Camera with MSX with 160×120 IR Resolution

$1,999.00

FLIR E8 (non WiFi)

Infrared Camera with MSX with 320×240 IR Resolution

$2,999.00

FLIR Exx-Series

Advanced Infrared Cameras with MSX

FLIR TG167

Spot Thermal Camera

$399.99

FLIR ONE

Thermal Mobile Accessory

$249.99

FLIR ONE

Thermal Mobile Accessory

$249.99

Test & Measurement Tools

FLIR CM174

Imaging Clamp Meter with IGM

Extech MN35

Digital Mini Multimeter

$19.99

MN36

Compact Autoranging multimeters with 10 functions including Temperature

$39.99

MN24-KIT

Basic troubleshooting tools for common electrical problems

$39.99

Extech EX310

9 Function Mini MultiMeter + Non-Contact Voltage Detector

$39.99

EX320

Autoranging DMM with NCV detector

$49.99

EX330

Autoranging DMM with NCV detector and Temperature function

$59.99

LT300

Digital and Analog display of light in Foot-candles or Lux

$169.99

LT40

Measure the Illuminance of White LED Lights

$119.99

445815

Programmable Alarm warns of High Humidity Conditions

$55.99

RHT10

Records up to 16,000 readings for each parameter

$89.99

445715

Simultaneous display of Temperature and Humidity

$55.99

445703

1" Digits on super large LCD

$42.99

45158

Waterproof Pocket Size with Air Velocity, Temp, Relative Humidity, Dew Point, & Windchill

$154.99

407732

Dual-range Type 2 digital sound level meter with backlit LCD

$199.99

407730

40-130dB Meter featuring large LCD display with analog bargraph

$89.99

40180

Heavy duty kit with audible tone easily identifies wires or cables

$94.99

Extech CB10

AC Circuit Breaker Finder/Receptacle Tester

$39.99

Extech CT20

Remote & Local Continuity Tester

$32.99

ET10

Tests GFCI circuits and for faulty wiring in 3-wire receptacles

$12.99

DV25

Pocket size Non-Contact Voltage Detector with two selectable ranges

$15.99

MO50

Compact Pin Moisture Meter

$49.99

MO280

Non-invasive moisture measurement with virtually no surface damage

$149.99

Extech BR80

Video Borescope Inspection Camera

$129.99

TL809

Electronic Test Lead Kit

$16.99

TL808-KIT

Professional Test Lead Kit

$29.99

480823

Single axis EMF/ELF Meter

$129.99

Extech EX350

11 Function True RMS Multimeter + NCV

$79.99

Extech EX355

2 Function True RMS Multimeter + NCV

$99.99

Extech EX360

8 Function True RMS Multimeter

$109.99

Extech EX363

11 Function True RMS Multimeter

$139.99

Extech EX365

10 Function True RMS Multimeter

$149.99

Extech EX650

600A True RMS AC Clamp Meter + NCV

$109.99

Extech EX655

600A True RMS AC/DC Clamp Meter + NCV

$139.99

Extech TG20

Wire Tracer Kit

$24.99

Extech DV23

Non-Contact Voltage Detector

$12.99

Extech MA160

True RMS 200A AC/DC Open Jaw Clamp Meter

$129.99

Extech MA260

True RMS 200A AC Open Jaw Clamp Meter

$139.99

Extech CA3010

3000A AC Flex Clamp-on Adaptor

$139.99

Extech CA3018

3000A AC Flex Clamp-on Adaptor

$159.99

Extech MO55

Combination Pin/Pinless Moisture Meter

$99.99

Extech BR200

Video Borescope/Wireless Inspection Camera

$249.99

Extech BRC-EXT

Extension Cable for BR50/BR80 Video Borescope

$39.99

Extech TL805

Double Injected Test Leads

$13.99

Extech 382200

30V/1A Single Output DC Power Supply

$134.99

Extech 382202

18V/3A Single Output DC Power Supply

$144.99

Extech IR260

Compact InfraRed Thermometer

$69.99

Extech TM55

Pocket Fold-Up Food Thermometer, NSF Certified

$34.99

Extech 381676A

Auto/Manual Ranging Pen Multimeter with Non-Contact Voltage Detector

$44.99

BR250

9mm camera diameter and 3.5" Color TFT LCD Wireless Monitor

$249.99