Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Quad HD Bullet Camera

Ariel Quad HD Bullet

Go to Product Support
product image

The Ariel Quad HD Bullet is designed for the diverse motion and lighting conditions found in critical infrastructure and commercial locations. The camera includes the latest sensor technology, Quad HD resolution, Shutter Wide Dynamic Range, IR Illumination and H.264/H.265 compression. The Ariel Quad HD Bullet reduces the total cost of ownership through network and storage savings. When controlled using FLIR’s United VMS, the camera also utilizes unique adaptive streaming technology, enhancing the overall viewing experience.

Sales Contact Contact Sales
  • Latest sensor technology

    Features include Quad HD resolution, Shutter Wide Dynamic Range, and H.264/H.265 compression.

  • True Day/Night coverage

    Camera sensitivity equals 0.07 Lux (color), 0.01 Lux (BW), and 0 Lux with IR illumination.

  • Built-in Analytics

    The camera offers tamper detection and multi-zone video motion detection.

Contact Sales

Want more information on this product?

Call 800 254-0632 to speak with a knowledgeable specialist.

Specifications
General
AES
1/1.75 to 1/10,000 (auto)
Day/Night Mode
Yes
Dimensions
215 x 86 x 80 mm (8.48 x 3.39 x 3.15 in.)
Enclosure
Indoor/Outdoor: IK7 rated vandal IP67
Firmware Upgrade
Flash memory for upgrade of camera firmware over the network
Input Voltage
802.3af PoE
Power Connection
RJ45
Power Consumption
8W / 12W with heater and IR
Privacy Zones
Yes
Scanning Mode
Progressive
Shutter WDR
On / Off
Tamper Detection
Yes
Unit Weight
0.59kg (1.3 lbs.)
View Port
IK7 vandal resistant polycarbonate
View Port F-Stop
F0.0 - clear
Warranty
According to FLIR RMA Policy and Process Notice document
Compliance & Certifications
International
CE marked, EN61000-6-3 & EN50130-4, RoHS, RCM
MTBF [hrs]
373,424 at 50°C
USA
UL/cUL 60950-1, FCC47 CFR Part 15 subpart B / ICES-003
Cyber Security
Security
User account with password protection and IP filter
Environmental
Humidity
90% (non-condensing)
Operating Temperature
-40°C to 50°C (-40°F to 122°F)
Storage Temperature
-40°C to 60°C (-40°F to 140°F)
Measurement & Analysis
Automatic Gain Control
Auto
PTZ
Pan/Tilt
360° / ±80°
System Integration
Alarm In
1 dry alarm contact
Alarm Output
1 Relay Contact
Angle of Illumination
Full 60°
Bi-directional Audio
1 Audio Line Input, G.711 a/µ-law, AAC support + 1 Audio Line Output
Ethernet
10/100, IEEE 802.3, auto sensing 1 x RJ45
IR Distance
up to 30m (98 ft.)
LED Type
high efficiency SMD
Network Protocol
TCP, UDP, ICMP, HTTP, HTTPS, FTP, DHCP, DNS, DDNS, RTP, RTSP, RTCP, PPPoE, NTP, UPnP, SMTP,SNMP, IGMP, 802.1X, QoS, IPv4, IPv6, SSL, LDAP
Peak Emission Wavelength [nm]
850.0
Remote Configuration
via web browser or supported video management software
Supported Web Browser
Internet Explorer 10+, Firefox 50+, Chrome 55+
Video & Recording
Maximum Performance
H.264/H.265 30/25 FPS @ 1440P or H.264/H.265 15/12 FPS @ 1440p + 1080P + D1 (NTSC/PAL)
Rate Control
CBR, CVBR, VBR, MJPEG
Resolution Range
Scalable from D1 to 4K
SD Card Recording1
microSDXC up to 128GB (Class 10)
Video Bandwidth
Configurable between 64Kbps and 20Mbps
Video Compression
Enhanced H.265 Main Profile + Enhanced H.264 Main/High/Baseline Profile + MJPEG
Video Motion Detection
Yes
Visible Camera
Backlight Compensation
On / Off
DSS
1/7.5(6.25)~1/60(50) NTSC(PAL)
Image Sensor
1/2.9" BSI CMOS
Lens Type
CB-3304-11-I: Varifocal 2.8-8.5mm, 36°- 103° HFOV, F1.2, D/N, motorized auto-focus / auto-iris, P-Iris CB-3304-21-I: Varifocal 9-22mm, 15°- 34° HFOV, F1.5, D/N, motorized auto-focus / auto-iris, P-Iris
Mechanical IR Cut Filter
Yes
Noise Reduction
3D
Sensitivity
0.07 (color)/0.01 (BW), 0 Lux with IR illuminator ON, measured at 30 IRE
Sensor Resolution
2560 x 1440
Signal to Noise Ratio
More than 50dB when AGC off
White Balance
Auto / ATW / Manual / One Push
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Ariel Quad HD Bullet