Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

product image

This Cat5e cable meets or exceeds all Category 5e cable specifications to ensure reliable Ethernet network connections. Plus, the cable features a durable white PVC jacket that enables you to color code your network cable runs as needed.

$18.20
Buy Now
Product Shipping FREE Shipping
Product Returns Shipping & Returns
Sales Contact Contact Sales
  • Strain Relief Design

    Prevent cable damage with molded RJ45 connectors that offer strain relief.

  • Secure Connections

    Create secured connections with snagless clips that protect the connectors during installation.

  • 24-Gauge Wire for High Performance

    Ensure high performance capability for your demanding Ethernet applications, such as PoE, using cables that include 24 AWG copper.

Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

Specifications
Part Number
ACC-01-2101
Connector Type
RJ45 to RJ45
Interface [accessory]
GigE
Length [accessory]
4.5 meter
Operating Temperature [accessory]
0° to 40°C
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

GigE Cable

$18.20